About MP3
The MP3 is ideal for job setting and component inspection applications on larger machining centres. Its size gives exceptional robustness and generous stylus overtravel, while maintaining high precision.
The MP3 probe signals can be transmitted to the machine control either by an inductive, optical or radio transmission system. Note that the optical and radio transmission systems for MP3 are now both obsolete.
MP3 system options
| MP3 with IMM/IMP | MP3 with OMP | MP3 with RMP |
|---|
| Inductive transmission system for battery- free operation. | Optical transmission method - obsolete. Consider OMP60 as an alternative. | Radio transmission method for use in larger machining centres - obsolete. Consider RMP60 as an alternative. |
MP3 inductive specification
| Specification | |
|---|
| Sense directions | ±X, ±Y, +Z |
| Weight | Varies depending on IMP arm dimensions |
| Transmission type | Electromagnetic induction |
Uni-directional repeatability (max 2 sigma at stylus tip) | 1.0 µm (0.00004 in) |
Trigger force XY plane - lowest force XY plane - highest force +Z direction | 0.75 N (2.6 ozf) 1.50 N (5.2 ozf) 4.9 N (17.3 ozf) |
Stylus overtravel XY plane +Z direction | ±28.5° 17 mm (0.67 in) |
| Standard stylus length | 100 mm (3.94 in) |
| Maximum stylus length | 150 mm (5.91 in) |
| Sealing | IP X8 |
| Shanks | Various |
Compatible interface | IMM / MI5 |
MP3 accessories and ordering information
Please contact your local Renishaw office to help design the MP3 system most suited to your application. Specific dimensions need to be established to choose the correct IMP inductive module for your system.
MP3 probe
| Part number | Description |
|---|
| A-2053-5358 | MP3 probe kit |
| A-2033-1165 | Wide angle OMP (short arm) |
| A-2033-1166 | Wide angle OMP (long arm) |
| A-2103-0008 | 360° OMP |
MP3 accessories
| Part number | Description |
|---|
| A-2053-8633 | Shank adaptor (MP3 inductive style shank to OMP or RMP) |
| A-2063-7583 | MA3-3 adaptor (MP3 to LP2 adaptor) |
| A-2053-7286 | MEH3-1 extension housing ( Ø82 x 150 mm long) |
| A-2053-7287 | ME3-2 extension housing (Ø82 x 300 mm long) |
MP3 replacement parts
| Part number | Description |
|---|
| A-2053-8156 | Outer diaphragm replacement kit |
| M-2053-5246 | Front cover for MP3 probe |
MP3 recommended software
EasyProbe (Macro based programming)
Inspection (Macro based programming)
Inspection Plus (Macro based programming)