Optical linear encoders

Renishaw offers a wide range of high speed, absolute and incremental optical linear encoder systems, to meet the diverse requirements of industrial automation and motion control.

Page contentDownloadsCall your local office Contact us online

Optical linear encodersRenishaw offers a wide range of high speed, absolute and incremental optical linear encoder systems, to meet the diverse requirements of industrial automation.

Renishaw's optical linear encoders provide zero mechanical hysteresis and excellent metrology. The patented filtering optics withstand a variety of contaminants such as dirt, dust and scratches ensuring customers' machines fitted with Renishaw's linear encoders run reliably with little or no maintenance.

All linear encoder optical readhead and interface combinations feature a integral set-up LED which speeds installation and removes the need for complex set-up equipment or oscilloscopes. Scale is available in many lengths with self-adhesive backing, removing the need for drilling and tapping, saving time and money.

 

Upgrade to TONiC™ encoder system

Downloads

  • SiGNUM™ Software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to simplify installation and system maintenance.

    [40.1MB]
  • SiGNUM™ software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to simplify installation and system maintenance.

    [40.3MB]
  • Offline Encoder product configurator

    An offline version of the Encoder product configurator. Available for download

    [2.1MB]

Articles

  • News article: Ultra-accurate lens measuring systems features advanced air bearing and encoder technologies News article: Ultra-accurate lens measuring systems features advanced air bearing and encoder technologies

    [1.6MB]
  • News article: Renishaw on high with Airbus A380 Superjumbo News article: Renishaw on high with Airbus A380 Superjumbo

    By virtually every measure of comparison, the new Airbus A380 Superjumbo, now under final construction in Europe, is the largest commercial aircraft in the world. Able to accommodate 555 passengers, and with a wingspan in excess of 260 feet, building the giant double-decker calls for some highly-innovative assembly techniques. One such technique is the use of several wing-panel assembly machines that depend upon Renishaw’s RG4 linear encoder systems for positioning accuracy. The four machines incorporate over 1 km of 40 micron scale tape, to determine the precise position of travelling ‘yokes’. These massive four-storey-high, 80 tonne structures straddle each skin panel in order to drill, tap and rivet stringers along the entire span.

    [117kB]
  • News article: Breakthrough mobile technology relies on Renishaw encoders News article: Breakthrough mobile technology relies on Renishaw encoders

    A revolutionary mobile phone antenna has been developed by UK company Sarantel, based on the company's patented PowerHelix™ technology. When other conductors or the user’s hand or head are next to the antenna, performance is completely unaffected, unlike conventional antennas. The unique manufacturing process uses a special purpose machine from Finnish company Citam Assembly Automatics Oy, fitted with Renishaw linear encoders to give very high accuracy.

    [157kB]
  • News article: MYDATA take a different approach to the design of large-board SMT machines News article: MYDATA take a different approach to the design of large-board SMT machines

    MYDATA is one of the world’s leading developers and suppliers of pick and place machines for the electronic industry, set apart from other manufacturers by the flexibility and fast change-over their machines offer. Its new generation of large-board machines has broken new ground, with recently integrated Renishaw linear encoders being key to the performance.

    [177kB]
  • News article: Renishaw scales facilitate micro-machining research News article: Renishaw scales facilitate micro-machining research

    Special equipment has recently been installed at the University of Southampton by Ionoptika Ltd., for research into one of the most demanding of applications; micro-machining. Among the highly specialised suppliers involved is Renishaw, whose RG2 scale and RGH25 UHV readheads provide the crucial means of positioning for the nanometric movements required. People outside this discipline often find it hard to comprehend just how minute such work is – for example, Ionoptika’s full company logo can be etched 20 μm wide on a typical metallic screen mask.

    [123kB]

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.