 | RGH22 linear encoder systemSolid, reliable performance with resolutions to 50 nm, dual limits, integral set-up LED and unique filtering optics for excellent dirt immunity. The open, non-contact RGH22 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 50 nm.
Upgrade to TONiC™ encoder system RGH22 readhead features and benefits- Compact and robust readhead with internal interpolation offers industry standard digital and analogue outputs
- Non-contact design offers high speed, reliable operation with zero friction and zero wear
- Integral set-up LED enables easy readhead installation
- Filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
- The reference mark provides a repeatable home position whilst limits offer end of axis travel indication
Compare the RGH22 with alternative optical linear readheads. Upgrade to TONiC™ - see more details RGS20-S 20 µm pitch tape scale 20 µm RGS20-S is manufactured from a thin flexible steel strip, which is gold plated to give high reflectivity and corrosion resistance. It may be mounted, using adhesive backing tape, to most engineering materials, including metals, ceramics, and composites.
- Scale is supplied on a reel and can be cut to suit any axis length up to 70 m
- RGS-S scale matches the thermal behaviour of the substrate it is affixed to, simplifying thermal compensation
- Patented applicator tool enables fast and accurate scale installation
- Lacquer coated scale is easy to clean and resistant to handling
- 'Cut-to-measure' convenience ensures minimum waste and efficient inventory management
- ±3 µm/m linearity enables high accuracy with simple compensation
Technical specificationsReadhead dimensions | 16.0 mm x 44.0 mm x 27.0 mm (H x L x W) | | Outputs (resolution) | RS422: 5 µm, 1 µm, 0.5 µm, 0.1 µm, 50 nm. Analogue: 1 Vpp, 12 µA | | Reference mark | Magnetic actuator | | Limit switches | Single or dual limits | | Maximum speed | 10 m/s | | Ride height tolerance | 0.8 ±0.1 mm | | Scale types | RGS20-S tape scale | | Vacuum compatible | No |
Additional resourcesAccessories and external interpolation options. For further information and product options, visit the encoder product configurator. |