RGH25F linear encoder system

Ultra-compact readhead with a range of remotely-located interfaces with dynamic signal conditioning and resolutions to 5 nm.

Bringing high-performance to miniaturised systems.

UHV versions also available.

Page contentDownloadsCall your local office Contact us online

RGH25F readhead with REF interpolatorThe open, non-contact and ultra-compact RGH25F readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 5 nm. The low profile RGH25F features external interpolation through the REF interface, which offers automatic gain control, offset control, and diagnostic capabilities.

The RoHS compliant REF interface replaces the RGB series, bringing high-end SiGNUM™ performance and resolutions to 5 nm. Please note that the RGH25 readhead and RGB interface are now obsolete and have been replaced by the RGH25F and REF.

 

Upgrade to TONiC™ encoder system

RGH25F system features and benefits

  • The ultra-compact, low mass readhead is ideal for space critical applications
  • Non-contact design offers high speed, reliable operation with zero friction and zero wear
  • Integral set-up LED on the interface enables easy readhead installation
  • Filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
  • Self-tuning adaptive electronics ensure high accuracy and long-term reliability
  • Automatic gain control (AGC), automatic offset control (AOC) and automatic balance control (ABC) minimize cyclic error (<±50 nm)
  • The reference mark provides a repeatable home position whilst the limit offers end of axis travel indication
  • UHV compatible versions also available

Compare the RGH25F with alternative optical linear readheads.

Upgrade to TONiC™ - see more details

RGS20-S 20 µm pitch tape scale

Flexible scale on reel20 µm RGS20-S is manufactured from a thin flexible steel strip, which is gold plated to give high reflectivity and corrosion resistance. It may be mounted, using adhesive backing tape, to most engineering materials, including metals, ceramics, and composites.

  • Scale is supplied on a reel and can be cut to suit any axis length up to 70 m
  • RGS-S scale matches the thermal behaviour of the substrate it is affixed to, simplifying thermal compensation
  • Patented applicator tool enables fast and accurate scale installation
  • Lacquer coated scale is easy to clean and resistant to handling
  • 'Cut-to-measure' convenience ensures minimum waste and efficient inventory management
  • ±3 µm/m linearity enables high accuracy with simple compensation

Technical specifications

Readhead dimensions

10.5 mm x 36.0 mm x 13.5 mm (H x L x W)

Outputs (resolution)

RS422: 5 µm, 1 µm, 0.5 µm, 0.2 µm, 0.1 µm, 50 nm, 20 nm, 10 nm, 5 nm.

Analogue: 1 Vpp

InterpolationREF (x4 to x4000)
Reference markMagnetic actuator
Limit switchesSingle limit
Maximum speed5 m/s
Ride height tolerance

0.8 ±0.1 mm

Scale typesRGS20-S tape scale
Vacuum compatibleYes - RGH25F UHV

Additional resources

Accessories and external interpolation options

For further information and product options, visit the encoder product configurator.

Brochures

  • Brochure: Non-contact position encoders brochure [2.4MB] Brochure: Non-contact position encoders brochure

    Renishaw offers a wide range of compact optical and magnetic encoder systems to meet the diverse requirements of industrial automation. This product catalogue details an extensive selection of high speed optical linear encoders, precision angle encoders, robust rotary magnetic encoders and a range of laser interferometers.

Data sheets

Drawings

News

  • News article: Breakthrough mobile technology relies on Renishaw encoders [157kB] News article: Breakthrough mobile technology relies on Renishaw encoders

    A revolutionary mobile phone antenna has been developed by UK company Sarantel, based on the company's patented PowerHelix™ technology. When other conductors or the user’s hand or head are next to the antenna, performance is completely unaffected, unlike conventional antennas. The unique manufacturing process uses a special purpose machine from Finnish company Citam Assembly Automatics Oy, fitted with Renishaw linear encoders to give very high accuracy.

  • News article: MYDATA take a different approach to the design of large-board SMT machines [177kB] News article: MYDATA take a different approach to the design of large-board SMT machines

    MYDATA is one of the world’s leading developers and suppliers of pick and place machines for the electronic industry, set apart from other manufacturers by the flexibility and fast change-over their machines offer. Its new generation of large-board machines has broken new ground, with recently integrated Renishaw linear encoders being key to the performance.

  • News article: Renishaw scales facilitate micro-machining research [123kB] News article: Renishaw scales facilitate micro-machining research

    Special equipment has recently been installed at the University of Southampton by Ionoptika Ltd., for research into one of the most demanding of applications; micro-machining. Among the highly specialised suppliers involved is Renishaw, whose RG2 scale and RGH25 UHV readheads provide the crucial means of positioning for the nanometric movements required. People outside this discipline often find it hard to comprehend just how minute such work is – for example, Ionoptika’s full company logo can be etched 20 μm wide on a typical metallic screen mask.

3D models (step format)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.