RGH40 linear encoder system

A rugged 40 µm pitch encoder with wide set-up tolerances and high speed, designed specifically for use on high-accuracy linear glass scale and RESR rotary rings.

Now with resolutions to 50 nm.

Page contentDownloadsCall your local office Contact us online

RGH40The open, non-contact RGH40 readhead is designed for use with Renishaw's 40 µm RGS40-G glass scale or 40 µm RESR ring and offers resolutions to 50 nm.

RGH40 readhead features and benefits

  • Compact and robust readhead with internal interpolation offers industry standard digital and analogue outputs
  • High speed, reliable operation with zero friction and zero wear
  • 40 µm scale pitch offers generous readhead set-up tolerances
  • Integral set-up LED simplifies set-up
  • Patented filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
  • The reference mark provides a repeatable home position whilst limits offer end of axis travel indication.  
  • The RGH40 reads 40 µm RGS40-G glass scale, 40 µm RESR rings as well as industry standard 40 µm glass scale

Compare the RGH40 with alternative optical linear readheads

RGS40-G 40 µm pitch glass scale

RGS40-G glass scaleRGS40-G 40 µm glass scale is read by RGH34 and RGH40 readheads. RGS40-G is ideal for applications where the scale needs to move independently of the substrate. The thermal behaviour of RGS40-G can be compensated for by the host controller using temperature sensors.

  • Available in a range of measuring lengths from 120 mm to 1 m
  • Defined thermal behaviour; C.T.E ~8.5 µm/m/°C
  • Accuracy of <±5 µm/m
  • Easy to install, directly to the substrate, using datum clamp and mechanical clips or adhesive backing tape

RESR 40 µm pitch ring

Technical specifications

Readhead dimensions

17.0 mm x 44.0 mm x 27.0 mm (H x L x W)

Outputs (resolution)

RS422: 10 µm, 5 µm, 2 µm, 1 µm, 0.4 µm, 0.2 µm, 0.1 µm, 50 nm.

Analogue: 1 Vpp

Reference markMagnetic actuator 
Limit switchesDual limits
Maximum speed10 m/s 
Ride height tolerance

0.8 ±0.15 mm

Scale typesRGS40-G glass scale and 40 µm RESR
Vacuum compatibleNo

Additional resources

Accessories and external interpolation options

For further information and product options, visit the encoder product configurator.

Drawings

News

  • News article: Renishaw on high with Airbus A380 Superjumbo [117kB] News article: Renishaw on high with Airbus A380 Superjumbo

    By virtually every measure of comparison, the new Airbus A380 Superjumbo, now under final construction in Europe, is the largest commercial aircraft in the world. Able to accommodate 555 passengers, and with a wingspan in excess of 260 feet, building the giant double-decker calls for some highly-innovative assembly techniques. One such technique is the use of several wing-panel assembly machines that depend upon Renishaw’s RG4 linear encoder systems for positioning accuracy. The four machines incorporate over 1 km of 40 micron scale tape, to determine the precise position of travelling ‘yokes’. These massive four-storey-high, 80 tonne structures straddle each skin panel in order to drill, tap and rivet stringers along the entire span.

3D models (step format)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.