RGH41 linear encoder system

RGH41 reads from RGS40 gold tape scale, to provide an easy set-up, reliable linear encoder solution. 

Outperforms magnetic encoders and competitor coarse-pitch optical systems, yet offers outstanding value for money.

Page contentDownloadsCall your local office Contact us online

RGH41The open, non-contact RGH41 readhead uses Renishaw's unique flexible 40 µm RGS40-S tape scale and offers resolutions to 50 nm.

RGH41 readhead features and benefits

  • Compact and robust readhead with internal interpolation offers industry standard digital and analogue outputs
  • High speed, reliable operation with zero friction and zero wear
  • 40 µm scale pitch offers generous readhead set-up tolerances
  • Integral set-up LED simplifies set up
  • Patented filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
  • The reference mark provides a repeatable home position whilst limits offer end of axis travel indication.  

Compare the RGH41 with alternative optical linear readheads.

RGS40-S 40 µm pitch tape scale

Flexible scale on reelRGS40-S scale is manufactured from a thin flexible steel strip, which is gold plated to give high reflectivity and corrosion resistance. It is mounted using adhesive backing tape to most engineering materials, including metals, ceramics and composites.

  • Scale is supplied on a reel and can be cut to suit any axis length up to 70 m
  • RGS-S scale simplifies thermal compensation by matching the thermal behaviour of the substrates it is affixed to
  • Applicator tool enables fast and accurate scale installation
  • Lacquer coated scale is easy to clean and resistant to handling
  • 'Cut-to-measure' convenience ensures minimum waste and efficient inventory management
  • ±3 µm/m linearity enables high accuracy with simple compensation

Technical specifications

Readhead dimensions

17.0 mm x 44.0 mm x 27.0 mm (H x L x W)

Outputs (resolution)

RS422: 10 µm, 5 µm, 2 µm, 1 µm, 0.4 µm, 0.2 µm, 0.1 µm, 50 nm.

Analogue: 1 Vpp

Reference markMagnetic actuator 
Limit switchesDual limits
Maximum speed15 m/s 
Ride height tolerance

0.8 ±0.15 mm

Scale typesRGS40-S tape scale
Vacuum compatibleNo

Additional resources

Accessories and external interpolation options

For further information and product options, visit the encoder product configurator.

Data sheets

Drawings

News

  • News article: Renishaw on high with Airbus A380 Superjumbo [117kB] News article: Renishaw on high with Airbus A380 Superjumbo

    By virtually every measure of comparison, the new Airbus A380 Superjumbo, now under final construction in Europe, is the largest commercial aircraft in the world. Able to accommodate 555 passengers, and with a wingspan in excess of 260 feet, building the giant double-decker calls for some highly-innovative assembly techniques. One such technique is the use of several wing-panel assembly machines that depend upon Renishaw’s RG4 linear encoder systems for positioning accuracy. The four machines incorporate over 1 km of 40 micron scale tape, to determine the precise position of travelling ‘yokes’. These massive four-storey-high, 80 tonne structures straddle each skin panel in order to drill, tap and rivet stringers along the entire span.

3D models (step format)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.