Navigation
UCC T3-2 universal CMM controller
Powerful 3-axis CMM controller featuring built-in standard touch-trigger and TP200 interface
Designed for the 3-axis manual head CMM market- Suited to large and small CMMs using touch-trigger probes
- Integral TP200 interface
UCC comparison
■ Standard specification
- Not available
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
TP200 / SCR200 interface | ■ | ■ | ■ | - | - |
SP600 interface | - | - | ■ | - | - |
SP25M interface | - | - | ■ | - | - |
SP80 interface | - | - | ■ via UCC PI 80 | - | - |
PH10 interface | - | ■ | ■ | - | - |
PH20 interface | - | - | - | ■ | - |
REVO interface | - | - | - | - | - |
REVO-2 interface | - | - | - | - | ■ |
Number of CMM axes controlled | 3 | 3 | 3 | 3 | 3 |
Configurable additional axis (rotary table, dual scale, dual drive) | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required |
SPA (servo power amp) compatibility | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 |
Analogue SPA output ±10 V | ■ via UCC AI | ■ via UCC AI | ■ via UCC AI | ■ via UCC AI | ■ via UCC AI |
Temperature sensor inputs | - | 16 | 16 | 16 | 16 |
Maximum real time scanning data rate | - | - | SP25M: 2000 points/s | - | REVO-2: 4000 points/s |
Integral ac power supply | - | - | - | - | - |
External dc power supply | ■ | ■ | ■ | ■ | ■ |
Uncommitted CMM I/O | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output |
Absolute scale support | ■ | ■ | ■ | ■ | ■ |
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
Dimensions
Width | Height | Depth |
440 mm (19 in enclosure) | 44 mm (1U) | 180 mm |

NOTE: Dimensions in mm.
Weight
UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 | UCC MMI-2 |
2.1 kg (4 lb 10 oz) | 2.4 kg (5 lb 5 oz) | 2.4 kg (5 lb 5 oz) | 2.1 kg (4 lb 10 oz) | 2.1 kg (4 lb 10 oz) | 2.1 kg (4 lb 10 oz) |
UCC AI | UCC PI 80 |
2.1 kg (4 lb 10 oz) | 2.4 kg (5 lb 5 oz) |
The following details are common to all UCC controllers:
- Configured for direct CNC controlled (DCC) CMMs
- Processor type: 1.6 GHz Intel Atom
- Suitable hand control unit: MCUlite-2*, MCU5-2, MCU W-3
- Digital SPA control output
- Communications link with PC: Ethernet
- PC operating system compatibility: XP pro, Windows 7, Windows 8
- Servo loop time: 0.5 ms
- Touch-trigger probing (TTP) function
- Renishaw UCCserver (I++ DME)
- Common UCC software integration
- Digital scale input: RS422 - Renishaw
- Analogue scale input: By external interface
- Power available for I/O: 24 V at 1 A
- I/O specification:
- User configurable
- Active HIGH or LOW
- Voltage range 5 V to 24 V
- Outer and inner limit switch compliant
- Soft limit compliant
- CMM volumetric error map function
- Renishaw UCCassist compatible
* Not suitable for REVO / REVO-2
| Part number | |
| UCC T3-2 (includes 1 × UCC T3-2 controller, 1 × ethernet cable, 1 × pair of 1U brackets, 1 × 24 V PSU) | A-5623-0500 |
| Manual head DCC controller kit 14 (includes 1 × UCC T3-2, 1 × SPA3, 1 × 48 V - 58 V PSU, 1 × MCUlite-2) | A-5518-1080 |
| Manual head DCC controller kit 15 (includes 1 × UCC T3-2, 1 × SPA3) | A-5518-1083 |
| Manual head DCC controller kit 16 (includes 1 × UCC T3-2, 1 × SPA3, 1 × MCUlite-2) | A-5518-1085 |
