Navigation
MH20i manual probe head
A manually adjustable probe head with an integral TP20 kinematic stylus module mount with two axis indexing
Manual probe head with 2-axis adjustable indexing
- Enhanced inspection capability from adjustable probe orientation - 168 repeatable index positions at 15° increments
- TP20 module compatibility provides a wide range of force and length options to optimise machine performance and access capability
- Repeatable stylus module changing in each pre-qualified position without the need for re-qualification significantly enhances productivity
- Compatible with full range of TP20 stylus modules
- Easy-to-read scales allow rapid re-orientation
Dimensions

Specification
Head mounting | Shank to suit CMM (MS range) |
Probe mounting | TP20 kinematic |
Positional repeatability (2σ) | 1.5 µm (0.00006 in) at stylus tip with TP20 SF stylus module and 10 mm (0.39 in) styli 2.5 µm (0.00006 in) at stylus tip with TP20 EM2 stylus module and 20 mm (0.78 in) styli |
Probe status indication | 1 LED |
Cable connection | 5-pin DIN socket |
A-axis indexing | 0° to 90° in 15° repeatable steps = 7 positions |
B-axis indexing | ±180° to 90° in 15° repeatable steps = 24 positions |
Maximum load | EM2 extended module - 94.5 mm (3.72 in) |
Weight (without shank) | 210 g (7.41 oz) |
Mounting | MS range of shanks |
Dual axes lock | Single lock lever |
Operating temperature range | +10 °C to +40 °C (+50 °F to +104 °F) |
Storage temperature range | -10 °C to +70 °C (+14 °F to +158 °F) |
Suitable probe interface | PI 200-3 |
Part number | |
MH20i including low force probe module | A-4099-00** |
MH20i including standard force probe module | A-4099-01** |
MH20i including medium force probe module | A-4099-02** |
MH20i including extended force probe module | A-4099-03** |
NOTE: See below for complete part number.
MS1 | 01 |
MS2 | 02 |
MS3 | 03 |
MS4 | 04 |
MS5 | 05 |
MS6 | 06 |
MS7 | 07 |
MS8 | 08 |
MS9 | 09 |
MS10 | 10 |
MS11 | 11 |
MS12 | 12 |
MS13 | 13 |
MS14 | 14 |
MS15 | 15 |
MS17 | 17 |
D shank | - |
Part number | |
MH20i including an EM1 - 50 mm extension (standard force) probe module | A-4099-06** |
MH20i including an EM2 - 75 mm extension (standard force) probe module | A-4099-07** |
EM1 | EM2 | |
MS1 | - | 01 |
MS2 | - | - |
MS3 | - | - |
MS4 | - | - |
MS5 | - | - |
MS6 | - | - |
MS7 | - | - |
MS8 | - | - |
MS9 | 09 | - |
MS10 | - | - |
MS11 | - | - |
MS12 | - | - |
MS13 | - | - |
MS14 | - | - |
MS15 | - | - |
MS17 | - | - |
D shank | - | - |