Skip navigation

VM10

VM10 vision module

VM10

The VM10 vision module can be used for inspecting features or holes that are typically larger than 1 mm, with a maximum field of view of 40 mm × 50 mm.

Typical applications for the VM10 module include the inspection of thin sheet metal parts like combustor casings for aerospace engines.

VM10 stand-off

VM10 stand-off

Stand-off is described as the distance required between the bottom of the vision module and the part feature to ensure optimum metrology performance.

Both vision modules have different stand-off distances to allow the inspection of a variety of parts. The stand-off distance for the VM10 module is 80 mm.

VM10 field of view

VM10 field of view

The field of view for each vision module determines the size of feature than can be inspected using a single exposure when the RVP system is at the correct stand-off distance.

The VM10 field of view is 50 mm × 40 mm; any feature that requires inspection must be within these dimensions to be captured with a single exposure.

RVP module depth of field

VM10 depth of field

The depth of field is the acceptable tolerance range for the focal point of the vision system that will still provide accurate metrology performance.

If the stand-off distance means that the focal point of the vision probe is outside of the 5 mm depth of field tolerance, then a reduction in metrology performance will be apparent.

Dimensions

Dimensions in mm

VM10 dimensions

Specification

Measurement 1 mm or larger diameter holes / features
Target applicationsAero engine combustor casings
Field of view50 mm × 40 mm
Depth of field5 mm (±2.5 mm)
Illumination2 rings (8 + 16 LEDs)

Brochures and flyers

  • Flyer:  RVP vision probe for REVO-2
    Flyer: RVP vision probe for REVO-2

    REVO-2 is the only scanning system for CMMs that simultaneously controls the motion of three machine and two head axes whilst collecting work piece data using its range of 2D and 3D tactile probes, surface roughness measurement probe and now non-contact vision probe too.

Installation and user's guides

  • User guide:  REVO-2
    User guide: REVO-2

    REVO-2 is a dynamic measuring head and probe system from Renishaw. It is a revolutionary product designed to maximise measurement throughput whilst maintaining high system accuracy.

  • Installation & user's guide:  RSP3
    Installation & user's guide: RSP3

    The RSP3 range of probes gives REVO users the ability to carry cranked stylus arrangements and enhanced capability for carrying long styli.

  • Installation & user's guide:  SFP2
    Installation & user's guide: SFP2

    The SFP2 probe system brings automated surface finish (roughness) measurement to CMMs as part of the REVO 5-axis multi-sensor measuring system.

  • User guide:  RVP
    User guide: RVP

    RVP is a non-contact vision measurement probe for use with the REVO-2 5-axis measurement system on co-ordinate measuring machines.

 Part number
REVO-2 5-axis scanning system kits 
REVO-2 entry kit (includes 1 × REVO-2 head kit, 1 × RSP2 V2 probe, 1 × RSH250 kit, 1 × datum ball kit)A-5518-1095
REVO-2 S5 controller kit (including 1 × UCC S5, 1 × SPA3 amp, 1 × REVO air filer assembly, 1 × REVO 6 mm air pipe, 1 × UCC T3 connector kit, 1 × MCU5-2 joystick, 1 × PSU)A-5518-0096
REVO-2 S5 controller kit (including 1 × UCC S5, 1 × SPA3 amp, 1 × REVO air filer assembly, 1 × REVO 6 mm air pipe, 1 × UCC T3 connector kit, 1 × MCU W-2 joystick, MCU W battery pack (2 batteries), 1 × PSU)A-5518-0098
REVO RSP2 probe 
RSP2 V2 probe (probe only)A-3060-0028
RSP2 stylus holder kits 
RSH175 stylus holder kit (including 1 × RSH175, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-3060-0024
RSH250 stylus holder kit (including 1 × RSH250, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-3060-0021
RSH350 stylus holder kit (including 1 × RSH350, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-3060-0022
RSH450 stylus holder kit (including 1 × RSH450, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-3060-0026
RSH500 stylus holder kit (including 1 × RSH500, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-3060-0023
REVO RSP3 probe kits 
REVO RSP3-1 probe kit (including 1 × RSP3-1 probe, 1 × RSH3-1 stylus holder, 1 × 20 mm extension and styli)A-3060-0331
REVO RSP3-2 probe kit (including 1 × RSP3-2 probe, 1 × RSH3-2 stylus holder, 1 × 20 mm extension and styli)A-3060-0332
REVO RSP3-3 probe kit (including 1 × RSP3-3 probe, 1 × RSH3-3 stylus holder, 1 × 20 mm extension and styli)A-3060-0333
REVO RSP3-4 probe kit (including 1 × RSP3-4 probe, 1 × RSH3-4 stylus holder, 1 × 20 mm extension and styli)A-3060-0334
RSP3 stylus holder kits 
RSH3-1 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools)A-3061-2521
RSH3-2 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools)A-3061-2522
RSH3-3 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools)A-3061-2523
RSH3-4 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools)A-3061-2524
RSP3-6 probe 
RSP3-6 probe (probe only)A-6084-0001
RSP3-6 stylus holder kits 
RSH3-6c-500 kit for cranked styli (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-6084-0015
RSH3-6c-600 kit for cranked styli (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-6084-0016
RSH3-6-600 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-6084-0006
RSH3-6-700 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-6084-0007
RSH3-6-800 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools)A-6084-0008
REVO SFP2 kits 

SFP2 combi kit #1 (A1 and A2 modules, single artefact)

A-5764-0001

SFP2 combi kit #2 (single artefact, no modules)

A-5764-0002

SFP2 combi kit #3 (A1 and A2 modules, triple artefact)

A-5764-0003

SFP2 combi kit #4 (triple artefact, no modules)

A-5764-0004

Single artefact kit (SFA1 and single artefact holding kit)

A-5764-0072

Triple artefact kit (SFA1, 2, 3 and triple artefact holding kit)

A-5764-0073

Probe and modules

 

SFP2 surface finish probe with integral rotary C-axis

A-5764-0010

SFM-A1 general purpose straight module (type A skid)

A-5764-0020

SFM-A2 general purpose cranked module (type A skid)

A-5764-0021

SFM-B1 small straight module for short lands (type B skid)

A-5764-0025

SFM-C2 straight module for small bores (type C skid)

A-5764-0031

SFM-D1 90 deg module for extra reach (type D skid)

A-5764-0035

Accessories

 

SFH-1 surface finish module holder

A-5764-0080

SFH-2 surface finish module holder

A-5764-0081

SFA1 3.0 SIN artefact (SFA1 plate with UKAS certificate)

A-5764-0060

SFA2 0.5 SIN artefact (SFA2 plate with UKAS certificate)

A-5764-0061

SFA3 0.4 ST artefact (SFA3 plate with UKAS certificate)

A-5764-0062

OFA optical flat artefact (* Special product)

A-5764-3142

Single artefact holder mounting kit. Contains: SFAH-1 single plate holder, rack adaptor, leg adaptor, fixings for all options, tools

A-5764-0070

Triple artefact holder mounting kit. Contains: SFAH-2 triple plate holder, rack adaptor, leg adaptor, fixings for all options, tools

A-5764-0071

TFP tip find probe kit (incl TP20 LF mod, stylus, PL24 cable)

A-5764-0063

MST module setting tool

A-5764-0091

System storage box

A-5764-0090

Software

 

MODUS surface texture - standard

M-5639-0228

MODUS surface texture - advanced

M-5639-0227
REVO-2 RVP kits 
RVP REVO-2 vision probe kitA-5378-0080
VM10 vision module kitA-5378-0082
VM11 vision module kitA-5378-0087
VPCP vision probe change port kitA-5378-0081
VMCP vision module change port kitA-5378-0083 
VA10 vision artefact kitA-5378-0085
REVO rack kits 
REVO MRS2 rack kit #1 (includes 1 × MRS2 400 mm leg kit, 1 × MRS2 400 mm rail kit, 2 × RCP2, 1 × TDA) - 400 mm of rail spaceA-3060-2631
REVO MRS2 rack kit #2 (includes 1 × MRS2 400 mm leg kit, 1 × MRS2 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 600 mm of rail spaceA-3060-2632
REVO MRS2 rack kit #3 (includes 1 × MRS2 600 mm leg kit, 1 × MRS2 600 mm rail kit, 1 × MRS2 front spaced 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 1200 mm of rail spaceA-3060-2633
REVO MRS2 rack kit #4 (includes 1 × MRS2 800 mm leg kit, 1 × MRS2 600 mm rail kit, 1 × MRS2 front spaced 600 mm rail kit, 1 × MRS2 back spaced 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 1800 mm of rail spaceA-3060-2634
REVO MRS2 rack kit #5 (includes 1 × MRS2 600 mm leg kit, 1 × MRS2 1000 mm rail kit, 1 × MRS2 front spaced 1000 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 2000 mm of rail spaceA-3060-2635
REVO MRS2 rack kit #6 (includes 1 × MRS2 800 mm leg kit, 1 × MRS2 1000 mm rail kit, 1 × MRS2 front spaced 1000 mm rail kit, 1 × MRS2 back spaced 1000 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 3000 mm of rail spaceA-3060-2636
REVO rack ports and rack accessories 
REVO RCP2 change port for RSP2, SFP1 and RSP3-6 stylus holdersA-3060-0090
REVO RCP TC-2 thermally controlled change port for REVO probesA-3061-0310
REVO RCP TC PSU unitA-3061-0302

RCP TC-3 high force storage port

A-3061-0320 
REVO FCR25 flexible change rack kit for changing RSH3 stylus holders: three port unit for MRS system (includes 1 × FCR25, 3 × PA25-RSH3, 1 × REVO FCR25 adaptor kit)A-3061-0105
TDA (tip datum artifact)A-3060-0085
DC link cableA-3060-0015
1.5 m dc extension cableA-3060-0016
5 m dc extension cableA-3060-0017
10 m dc extension cableA-3060-0018
REVO FCR25 adaptorA-3061-0101
REVO accessories 
REVO datum ball kit (including 45 mm datum ball in wooden box with M6, M8, M10, 5/16, 3/8 mounting studs and spanner set)A-3060-0310
REVO mechanical fuse mount (crash protection)A-3060-0300
REVO RCP door replacement kitA-3061-1962
PA25-RSH3 kit (includes 3 × PA25-RSH3 port inserts)A-3061-2530
REVO air pipe 6 mm O/D × 20 mA-3060-0082
REVO air filter setA-3060-0070
15 m cable for use with PH20 and REVOA-5669-0015
25 m cable for use with PH20 and REVOA-5759-0025
30 m cable for use with REVOA-5669-0030
REVO Y cable adaptor kitA-3060-0045