Navigation
PH6M fixed head with autojoint connector for probes and adaptors

A multiwire version of the PH6, fitted with an autojoint
Dimensions
NOTE: Dimensions in mm.
Specification
| PH6M | |
| Head mounting | Shank to suit CMM (MS range) |
| Probe mounting | Autojoint (full multiwire capability) |
| Probe status indication | 1 LED |
| Cable connection | Micro 'D' connector for multiwire cable fitment |
| Weight | 160 g (5.64 oz) |
| Repeatability of position (2σ) | 1 µm (0.00004 in) at 50 mm (1.97 in) from autojoint |
| Suitable head interface | PI 200-3, PI 7-3 |
Part number | |
PH6M probe head kit, includes required shank | A-1074-**** |
NOTE: See below for complete part number.
| MS1 | 0031 |
| MS2 | 0032 |
| MS3 | 0033 |
| MS4 | - |
| MS5 | - |
| MS6 | - |
| MS7 | - |
| MS8 | - |
| MS9 | 0039 |
| MS10 | - |
| MS11 | - |
| MS12 | - |
| MS13 | 0043 |
| MS14 | - |
| MS15 | 0045 |
| MS17 | - |
| D shank | - |