Navigation
SPA AGILITY servo power amplifier
The SPA AGILITY is a 3-axis brushless dc motor servo power amplifier and is a replacement for the SPA2-2 and UCC BI.
The SPA AGILITY is compatible with the MCUlite-2, MCU5-2 and MCU W-3 joysticks- This system is designed to operate on the AGILITY range of CMMs
Front panel
Rear panel
Key | Description |
|---|---|
1 | Configurable I/O (9W D socket) |
2 | MCU (9W D plug) |
3 | UCC A (RJ45 socket) |
4 | Scale 0 interface (15W HDD socket) |
5 | Scale 1 interface (15W HDD socket) |
6 | Scale 2 interface (15W HDD socket) |
7 | Machine I/O (44W HDD socket) |
8 | E-STOP (9W D plug) |
9 | Axis 0 (MOLEY MINI FIT JR) |
10 | Axis 1 (MOLEY MINI FIT JR) |
11 | Axis 2 (MOLEY MINI FIT JR) |
12 | DC in – 60 V max (3W3 D plug) |
13 | Protective conductor terminal (M5) |
The part numbers of the SPA AGILITY kits and upgrades are:
Kit | Part number |
SPA AGILITY amplifier kit comprising of: RJ45 cable, bracket kit, power cable | A-6808-0100 |
Spares | Part number |
|---|---|
PSU 600 W 48 V to 58 V | A-5518-0025 |
Replacement filter kit | A-5518-0011 |
6-axis emergency stop cable | A-5623-0095 |
RJ45 cable | P-CA40-0040 |
SPA power cable (PSU to SPA) | A-5567-1738 |