Skip navigation

MH20 and MH20i product description

MH20

The MH20 incorporates the TP20 kinematic mount with 2-axis adjustable swivel. The TP20 module is carried on the A-axis swivel and rotates through ±93° in the Z-plane. The B-axis rotates through ±300° in the X-Y plane. A thumbwheel locks the swivel in any position within the movement envelope of the head. After each adjustment qualification must take place. Module changing is possible without re-qualification.

MH20i

The MH20i incorporates the TP20 kinematic mount with 2-axis indexing. The TP20 module is carried on the A-axis swivel and rotates through 90° in the Z-plane. The B-axis rotates through ±180° in the X-Y plane.

The axes are unlocked by releasing the locking lever allowing rotation to each position. Positions are set at angular increments of 15° in each axis, providing a total of 168 positions.

When head orientation is locked, the probe is fully kinematically constrained in a highly repeatable spatial position.

This means that after initial qualification of the stylus tip, the probe may be moved to any of the qualified positions without the need for re-qualification during a gauging routine.

MH20 and MH20i product description

MH20 and MH20i

The red LED on the front of the head indicates probe status, and can be controlled by either the CMM or a Renishaw probe interface. Conventionally LED ON indicates probe seated (armed), and LED OFF indicates probe triggered.

Electrical connection is via a 5-pin DIN connector.