SP600 overtravel / PICS connector

Overtravel / PICS connector signal definitions

This 26-pin high-density ‘D' type plug replaces the 9-pin ‘D' type overtravel connector on the AC1. Adaptor cables are available to allow connection to an existing overtravel cable (PL113) and to standard Renishaw PICS cables (PL112). Its pin-out are shown in the table below:


Connector pin no.

Description

Type

1*

_____

STOP (OUT)

Signal output

2*

______

PPOFF (OUT)

Signal input

3*

0 V (OUT)

Power return

4

+5 V (OUT)

Power output

5

_____

SYNC (OUT)

Signal output

6

_____

HALT (OUT)

Signal output

7*

_______

PDAMP (OUT)

Signal input

8*

_______

LEDOFF (OUT)

Signal output

9

_____

READ (OUT)

Signal input

10

PROBE RETURN

High impedence

11

N/C

High impedence

12

N/C

High impedence

13

N/C

High impedence

14

N/C

High impedence

15

N/C

High impedence

16

N/C

High impedence

17

O/T RETURN

Power return

18

OVERTRAVEL

Signal input

19*

________

LEDOFF (IN)

Signal output

20*

_______

PDAMP (IN)

Signal input



Connector pin no.

Description

Type

21

150R PULL UP

Signal input

22

PROBE SIGNAL

High impedence

23

LEDA (IN)

Signal output

24*

0 V (IN)

Power return

25*

______

PPOFF (IN)

Signal input

26*

_____

STOP (IN)

Signal output

Shell

Screen

Protective ground


* Signals connected from the PICS IN to PICS OUT connector.