Pain relief tablet |
|
 |
StreamLine™ image showing the distribution of active ingredients in an 'Anadin' pain relief tablet
Area of section: 4.5mm x 1.9mm
Spectra generated: 38,400 (300 x 128)
Acquisition time: 32 minutes |
 |
StreamLine™ image showing the distribution of caffeine (red), aspirin (green) and paracetemol (blue)
Area of section: 900µm x 380µm
Spectra generated: 38,400 (300 x 128)
Acquisition time: 32 minutes |
Diamond nucleation region |
|
 |
Diamond-rich area on the nucleation side of a free-standing diamond film.
1332cm-1 diamond band component
Map area: 110µm x 110µm
Spectra generated: 10,000 (100 x 100)
Acquisition time: 10 minutes (single acquisition analysed for both images) |
 |
Graphitic-rich area on the nucleation side of a free-standing diamond film.
G and D graphitic band comoponents
Map area: 110µm x 110µm
Spectra generated: 10,000 (100 x 100)
Acquisition time: 10 minutes (single acquisition analysed for both images) |
Micro indentation in silicon wafer |
|
 |
Micro indentation in silicon wafer. Peak position derived from curve-fit analysis
Map area: 10µm x 10µm
Spectra generated: 10,000 (100 x 100)
Acquisition time: 36 minutes (single acquisition analysed for both images)
Scan details: 100 nm step achieved using piezoelectic scanning stage |
 |
Micro indentation in silicon wafer. Peak width derived from curve-fit analysis
Map area: 10µm x 10µm
Spectra generated: 10,000 (100 x 100)
Acquisition time: 36 minutes (single acquisition analysed for both images)
Scan details: 100 nm step achieved using piezoelectic scanning stage |
Sandstone from Loch Torridon, Scotland |
|
 |
StreamLine™ image showing the distribution of Anatase (TiO2) (red), Quartz (SiO2) (green) and Haematite (Fe2O3) (blue)
Area of section: 500µm x 320µm
Spectra generated: 67,200 (324 x 207)
Acquisition time: 56 minutes |
Polymer laminate (PS and PMMA) |
|
 |
StreamLine™ image of polymer laminate sample showing the distribution of PMMA (red), Epoxy (green) and PS (blue)
Map area: 240µm x 645µm
Spectra generated: 17,200 (80 x 215)
Acquisition time: 15 minutes |
Strained S-Ge cross-hatch |
|
 |
StreamLine™ image of a Si-Ge semiconductor sample exhibiting a strained structure. The map shows variation in the Si-Si 510 cm-1 band position (~0.2 cm-1 positional band shift). The map data was generated using curve fitting
Map area: 129µm x 240µm
Spectra generated: 103,200 (215 x 240)
Acquisition time: 72 minutes |
Tooth section |
|
 |
StreamLine™ image of a sectioned tooth, highlighting the enamel (green), dentine (blue) and areas of high fluorescence (red)
Map area: 9mm x 16mm
Spectra generated: 84,000 (216 x 389)
Acquisition time: 58 minutes |
Laser induced crystalline silicon tracks |
|
 |
StreamLine™ image of laser induced crystalline silicon tracks on amorphous substrate
Map area: 550µm x 550µm
Spectra generated: 70,000 (280 x 249)
Acquisition time: 48 minutes |
 |
Zoomed region (~ 250µm x 250µm) of above image |