Position encoders

High quality optical, magnetic and laser encoders from Renishaw.

Higher accuracy. Easier installation. Superior reliability.

Page contentDownloadsCall your local office Contact us online

Encoder montageRenishaw offers a wide range of precision position feedback systems for a diverse range of linear and rotary motion applications.

From our range of robust magnetic encoders for incremental and absolute requirements, through to high speed optical linear encoders and precision optical angle encoders, we can meet your motion system requirements, including ultra-high vacuum (UHV) applications. Renishaw also presents RESOLUTE™, a true absolute, fine pitch optical encoder system that has excellent dirt immunity and an impressive specification that breaks new ground in position feedback. All systems have an established reputation for ease of set-up and installation, plus minimal cost of ownership.

If you require the ultimate accuracy in linear position feedback then look at our range of interferometer-based laser encoders.

 Highlights

FASTRACK™ linear optical encoder system FASTRACK™ linear encoder scale system montage

A revolutionary track-mounted linear encoder scale system that combines ±5 µm/m accuracy with the ruggedness of stainless steel, and the quick and easy installation of a carrier-type encoder system.

 
RESOLUTE ETR absolute encoder has been designed to withstand the physical punishment of harsh environments with operation guaranteed down to -40°C (-40°F). 
LM10 and LM13 linear and ring encodersLM13 linear and ring magnetic encoder

New compact linear and ring magnetic encoder is ideal for harsh environments, tight spaces and measuring lengths to 100 metres.

 
Encoder product configurator Encoder montage

Our new Encoder product configurator enables you to explore Renishaw's wide range of encoder systems and request the relevant information you need.

Key downloads

  • [2.1MB] Leaflet: Non-contact encoder products guide

    Renishaw offers a wide range of precision position feedback systems for a diverse range of linear and rotary motion applications. From our range of robust magnetic encoders for incremental and absolute requirements, through to high speed optical linear encoders and precision optical angle encoders, we can meet your motion system requirements, including ultra-high vacuum (UHV) applications.

  • [2.4MB] Brochure: Non-contact position encoders brochure

    Renishaw offers a wide range of compact optical and magnetic encoder systems to meet the diverse requirements of industrial automation. This product catalogue details an extensive selection of high speed optical linear encoders, precision angle encoders, robust rotary magnetic encoders and a range of laser interferometers.

  • [40.3MB] SiGNUM™ software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to simplify installation and system maintenance.

  • [39.5MB] Offline Encoder product configurator

    An offline version of the Encoder product configurator. Available for download

Laser interferometers

Are you interested in Renishaw’s extensive range of laser interferometers?

Installation guides and data sheets

Download the installation guide and data sheet you require from our customer support page.