Skip navigation

SiGNUM™ encoder series

What is SiGNUM?

SiGNUM is Renishaw's high accuracy, non-contact 20 µm incremental encoder system comprising of an Sr readhead and Si interface. It is sealed to IP64 and offers speeds up to 12.5 m/s and resolutions down to 5 nm, and reads a variety of linear and rotary scales with IN-TRAC auto-phase optical reference marks. SiGNUM is extremely easy to use with calibration at the push of a button and free diagnostic software, yet it offers a level of performance previously available only from more delicate fine pitch encoders with an SDE of typically <±30 nm at temperatures up to +85 °C.

Website cameo: Signum readhead

Scale options

  • Linear scales are used where straight-line position information is needed - usually X, Y or Z axes.
  • Rotary scales are used for angular position information and the motion control of rotating elements.

ZeroMet™ spar 

Scale name

Accuracy

Scale pitch

Thermal expansion

coefficient at 20°C

Scale max length

Readhead compatibility

RELM/RELE

RELM RSLM scale

±1 µm for up to 1 m, then ±1 µm/m

20 µm

0.75 ±0.35 µm/m/°C

1.5 m

SiGNUM

Stainless steel spar

Scale name

Accuracy

Scale pitch

Thermal expansion

coefficient

Scale max length

Readhead compatibility

RSLM/RSLE/RSLC

RELM RSLM scale

±1.5 µm up to 1 m, ±2.25 µm up to 2 m, ±3 µm up to 3 m, ±4 µm up to 5 m

20 µm

~10.8 µm/m/°C

5 m

SiGNUM

Stainless steel ring

Scale name

Graduation accuracy (depending on ring diameter)

Scale pitch

Thermal expansion

coefficient

Ring diameter

Readhead compatibility

RESM/REST/RESD

RESM-REST scale

 ±3.97 to ±0.38 arc seconds

20 µm

17 µm/m/°C

52 to 550 mm

SiGNUM 

 

Ultra-high accuracy stainless steel ring 

Scale name

Installed accuracy (depending on ring diameter)

Scale pitch

Thermal expansion

coefficient

Ring diameter

Readhead compatibility

REXM/REXT

REXM scale (scale page)

(≥100 mm diameter) ±1 arc second
(75 mm diameter) ±1.5 arc seconds
(≤57 mm diameter) ±2 arc seconds

20 µm

17 µm/m/°C

 

52 to 417 mm

SiGNUM