Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 << Previous1234Next >> Product Unit price Add to cart 30 mm long adjustable slide with M4 threadR-AS-30-4 $31.50 Ø19 mm adjustable aluminium jack stand with M8 threadR-AJ-19-8 $44.25 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-100 $315.00 Ø1.0 in adjustable aluminium jack stand with 1/4-20 threadR-AJ-1-20 $57.25 Ø15.9 mm × 20 mm rotational micro V with M4 threadR-VMR-1525-4 $142.00 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-50-2 $194.00 12.7 mm × 51 mm × 76 mm adjustable angle plate with M8 threadR-PCA-135075-15-8 $185.00 Ø15.9 mm × 20 mm rotational micro V with M6 threadR-VMR-1525-6 $147.00 Ø25 mm × 45 mm Polyoxymethylene (POM) adjustable height stand with M8 threadR-AH-2545-8 $57.25 12.7 mm × 50 mm × 75 mm adjustable angle plate with M6 threadR-PCA-135075-12-6 $179.00 << Previous1234Next >> Shopping security Recall your cart