Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene 1..<< Previous7891011Next >>..13 Product Unit price Add to cart Ø1.00 in × 1.00 in standoff with 1/4-20 threadR-S-11-20 $13.25 Ø0.75 in × 2.00 in standoff with 1/4-20 threadR-S-752-20 $12.50 Ø0.75 in × 1.00 in standoff with 1/4-20 threadR-S-751-20 $12.50 Ø0.75 in × 4.00 in standoff with 1/4-20 threadR-S-754-20 $14.50 Ø0.75 in × 0.75 in standoff with 1/4-20 threadR-S-7575-20 $12.00 Ø1.00 in × 2.00 in standoff with 1/4-20 threadR-S-12-20 $14.25 Ø1.00 in × 4.00 in standoff with 1/4-20 threadR-S-14-20 $16.75 Ø1.00 in × 0.75 in standoff with 1/4-20 threadR-S-175-20 $12.75 Ø0.375 in × 0.25 in standoff with 1/4-20 threadR-S-37550-20 $11.25 Ø0.50 in × 1.00 in standoff with 1/4-20 threadR-S-501-20 $11.75 1..<< Previous7891011Next >>..13 Shopping security Recall your cart