M3 Ø35 mm silver steel disc, 5 mm width, without roller

Product code: A-5000-7612

  • Image of A-5000-4187
  • Image of A-5000-4187
  • Stylus extension

Quantity Price
1+ $126.00
5+ $119.70
10+ $113.40

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a radius end roller to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.

Technical table

Disc diameter (mm)35
Disc materialSilver steel
Disc width (mm)5
Overall length (mm)4
Stem materialStainless steel
ThreadM3

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart