M3 stylus knuckle, L 6 mm Product code: A-5000-7616 M2 stylus knuckle, L 8 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M2 stylus knuckle, L 8 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Stylus knuckle Stylus knuckle image for the webshop. [0B] Quantity Price 1+ $71.00 5+ $67.45 10+ $63.90 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment.Equivalent to Q-Mark part number: GM3-20 Technical tableLength (mm)6Offset (mm)6Stem materialStainless steelThreadM3To mountM3 Technical documentation N-5000-7616 N-5000-7616 Web shop drawing [0B] Related products $32.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $32.00 M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm $32.00 M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm $49.00 M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm $130.00 M3 rotary knuckle, L 17 mm Shopping security Recall your cart