SPA2-2 environmental conditions


Indoor use

IP20 (no protection against water)*

Altitude

Up to 2000 m

Operating temperature

0 °C to +50 °C

Storage temperature

-25 °C to +70 °C

Relative humidity

80% maximum (non-condensing) for temperatures up to +31 °C

Linear decrease to 50% at +40 °C

Transient overvoltages

Installation category II

Pollution degree

2

Maximum weight

9.48 kg (20.9 lb) (7-axis system)


* NOTE: If a higher IP rating is required an additional external enclosure will be required to house the SPA2-2. This enclosure must enable the internal ambient temperature to remain within the SPA2-2 operating temperature range.