Skip navigation

PI 200-3 environmental conditions

The following environmental conditions comply with those defined in BS EN61010-1:2001:

Indoor use

IP30 (no protection against water)

Altitude

Up to 2000 m

Operating temperature

0 °C to +50 °C

Storage temperature

-10 °C to +70 °C

Relative humidity

80% maximum for temperatures up to +31 °C

Linear decrease to 50% at +50 °C

Pollution degree

2