Skip navigation

PH10 Motorised Probe Head Specification

Environmental conditions

The following environmental conditions comply with those defined in BS EN61010 - 1:2001:

Indoor use

IP30 (no protection against liquids)

Altitude

Up to 2000 m

Operating temperature range

0 °C to +50 °C

Storage temperature range

-10 °C to +70 °C

Relative humidity

80% maximum for temperatures up to +31 °C

Linear decrease to 50% at +50 °C

Pollution degree

2

PH10 specification

Repeatability of position (2σ)

PH10T: <0.4 μm (0.00002 in) - equivalent to a TP20 and stylus (part number A-5000-3604)

PH10M / PH10MQ: <0.4 μm (0.00002 in) - equivalent to a TP6A and stylus (part number A-5000-3553)

Accuracy of step spacing from theoretical position

PH10T: ±0.24 mm (±0.012in) (using TP6 probe and stylus part number A‑5000-3553)

PH10M / PH10MQ: ±0.3 mm (±0.012 in) (using TP6A probe and stylus part number A‑5000-3553)

Positioning

Step: 7.5°

A-axis 0° to 105°: 15 positions

B-axis -180° to +180°: 48 positions

Total: 720 positions

Probe mounting

PH10T: M8 thread, 18 mm diameter bush face

PH10M / PH10MQ: Multiwired autojoint

Dimensions from quill face

XY - All: 62 mm

Z - PH10T: 102 mm

Z - PH10M: 117 mm

Z - PH10MQ: 73 mm

Weight

PH10T: 595 g

PH10M: 620 g

PH10MQ: 730 g

System operating temperature

10 °C to 40 °C (50 °F to 104 °F)

System operating temperature

-10 °C to 70 °C (14 °F to 158 °F)

The PHC10-3 is powered from the ac mains supply via an IEC 320 connector.

The operating voltages of the unit are as follows:

100 Vac - 240 Vac +10%, -15% 47 Hz - 66 Hz, 30 W maximum

Dimensions

PH10 PLUS range dimensions