Navigation
PI 7-3 safety
If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.
There are no user serviceable parts inside the equipment.
The PI 7-3 probe interface is to be used with the provided PSU - Emerson DP4024N3M. See manufacturer's datasheet at www.emerson.com
| PSU electrical ratings | |
| Supply voltage | 100 V to 240 Vac +10%, -10% |
| Frequency range | 50 Hz to 60 Hz |
| Power consumption | 6 W max |
| Transient voltages | Installation category II |
NOTE: For PI 7-3 controller ratings refer to section 'Power supply'.
The PI 7-3 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required , it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.