Skip navigation

UCC - SPA (RJ45 socket)

3 and 4-axis UCC AI interconnection

The UCC AI should be connected from the UCC - SPA port to the UCC controller (SPA port) using the RJ45 cable (Renishaw part number P-CA40-0040) provided in the UCC AI kit.

If the provided RJ45 cable is not used then the cable should be no longer than 300 mm in length, CAT 5E and shielded.

UCC AI to UCC controller and third party amplifier with MCU

4 and 5-axis dual UCC AI interconnection

Dual UCC AI installations may require an E-STOP cable. This will depend on the E-STOP linkage between the UCC AI and third party amplifiers. However, the E-STOP tripped input on both UCC AIs is monitored.

NOTE: MCU, RS232, PICS, enable air solenoid, de-clutch, low air pressure and crash should be connected to UCC AI 1.

NOTE: The signals, 'amps OK', 'contactor', 'enable amps' and 'contactor feedback' on the UCC AI 1 should be connected to the 3rd party SPA associated with UCC AI 1, and these signals on UCC AI 2 should be connected to the 3rd party SPA associated with UCC AI 2.

UCC AI interconnection diagram - dual with MCU