M5 stainless steel extension, L 20 mm, Dia 11 mm Product code: A-5555-0140 M5 stainless steel extension, L 20 mmExtensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.[0B] M5 stainless steel extension, L 20 mm Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $25.00 5+ $23.75 10+ $22.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Equivalent to Zeiss part number: 600341-0252-000Equivalent to Q-Mark part number: VM5-12.20-S Technical tableOverall length (mm)20Stem diameter (mm)11Stem materialStainless steelThreadM5To mountM5 Technical documentation N-5555-0140 N-5555-0140 Web shop drawing [0B] Shopping security Recall your cart