M2 Ø1.5 mm silver steel cylinder, L 10.75 mm Product code: A-5004-7589 M2 cylinder stylusCylinder styli are recommended when sufficient and controlled contact between a measured surface and a ball stylus cannot be guaranteed at all times.[0B] M2 cylinder stylus Cylinder styli are recommended when sufficient and controlled contact between a measured surface and a ball stylus cannot be guaranteed at all times. [0B] Cylinder stylus on sheet metal part Cylinder stylus on sheet metal part [0B] Quantity Price 1+ $26.00 5+ $24.70 10+ $23.40 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.Previous part number: M-5000-4152Equivalent to Mitutoyo part number: K651030Equivalent to Q-Mark part number: TM2-1511-CYL Technical tableCylinder diameter (mm)1.5EWL (mm)1.25Overall length (mm)10.75Stem materialSilver steelThreadM2 Technical documentation N-5004-7589 N-5004-7589 Web shop drawing [0B] Related products $130.00 M2 Ø4 mm ruby spherically ended cylinder, stainless steel stem, L 22 mm $87.00 M2 Ø2 mm tungsten carbide spherically ended cylinder, tungsten carbide stem, L 40mm $160.00 M2 Ø1 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 35.5 mm $155.00 M2 Ø3 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 22.5 mm $26.00 M2 Ø3 mm silver steel cylinder, L 12.75 mm Shopping security Recall your cart