M4 to M3 stainless steel adaptor, L 9 mm Product code: A-5004-7597 M4 to M3 stainless steel adaptor, L 9 mmStylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.[0B] M4 to M3 stainless steel adaptor, L 9 mm Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. [0B] Application image for M4 to M3 adaptor, L 9 mm Application image to illustrate a 9 mm M4 to M3 adaptor. [0B] Quantity Price 1+ $32.00 5+ $30.40 10+ $28.80 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.Previous part number: M-5000-6714Equivalent to Q-Mark part number: RM4-M3 Technical tableOverall length (mm)9Stem diameter (mm)4.5Stem materialStainless steelThreadM4To mountM3 Technical documentation N-5004-7597 N-5004-7597 Web shop drawing [0B] Related products $32.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $60.00 M4 to M3 ceramic stem adaptor, L 50 mm $91.00 M4 to M3 ceramic stem adaptor, L 75 mm $104.00 M4 to M3 ceramic adaptor, L 100 mm $20.00 M4 to M3 stainless steel adaptor, L 20 mm Shopping security Recall your cart