M2 stainless steel extension, L 40 mm Product code: A-5004-7611 M2 stainless steel extensionPhotographic image of M-5000-7779[0B] M2 stainless steel extension Photographic image of M-5000-7779 [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $19.00 5+ $18.05 10+ $17.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.Previous part number: M-5000-7779Equivalent to Zeiss part number: 602030-8325-000Equivalent to Mitutoyo part number: K651041Equivalent to Q-Mark part number: VM2-40 Technical tableOverall length (mm)40Stem diameter (mm)3Stem materialStainless steelThreadM2To mountM2 Technical documentation N-5004-7611 N-5004-7611 Web shop drawing [0B] Related products $58.00 M3 ceramic extension, L 50 mm $102.00 M3 carbon fibre extension, L 75 mm $110.00 M3 carbon fibre extension, L 100 mm $17.00 M2 stainless steel extension, L 30 mm $12.00 M2 stainless steel extension, L 5 mm Shopping security Recall your cart