Navigation
AM1 / AM2 adjustment modules
The AM2 adjustment module has been designed for use with the PH10MQ PLUS motorised probe head.
AM1 module

It provides quick and accurate angular alignment of the probe heads with the CMM's axes and/or the autochange rack.
In addition, the quick release mechanism allows the head to be removed for storage and subsequently replaced without further alignment. Built in the overtravel protection decreases the risk of head damage.
 
 AM2 module
The probe head is mounted directly onto the quill via the AM2.
M = Multiwire
Q = Quill mounted
 
 | AM1 | AM2 | |
|---|---|---|
| Size | 60 mm × 15.5 mm (2.36 in × 0.61 in) nominal | 80 mm × 10 mm (3.15 in × 0.39 in) nominal | 
| Adjustment | ±2° in pitch and roll* (recommended) ±4.5° in yaw | ±1° in pitch and roll* (recommended) ±1° in yaw | 
| Overtravel | ±3.5° in pitch and roll | 0° | 
| Mounting | Mounts to quill using shanks Alternatively direct to quill using OEM adaptor | Mounts direct to quill | 
| Weight | 150 g (5.29 oz) | 48 g (1.69 oz) | 
* Up to ±5.5° in pitch and roll is possible but this is at the expense of overtravel.
| Part number | |
| PH10M PLUS motorised indexing probe head kits For use with multiwired probes and extension bars | |
| PH10M PLUS probe head and shank kit (see below for complete part no.) | A-5863-11** | 
| PH10M PLUS probe head, AM1 and shank kit (see below for complete part no.) | A-5863-19** | 
| PH10M PLUS probe head only | A-5863-4000 | 
| PH10M PLUS probe head and AM1 kit | A-5863-1060 | 
| PH10MQ PLUS quill mounted, motorised indexing probe head kits For use with multiwired probes and extension bars | |
| PH10MQ PLUS probe head kit | A-5863-6000 | 
| PH10T PLUS motorised indexing probe head kits For use with M8 threaded touch-trigger probes and extension bars | |
| PH10T PLUS probe head and shank kit (see below for complete part no.) | A-5863-25** | 
| PH10T PLUS probe head only | A-5863-5000 | 
| PH10M-iQ PLUS motorised indexing probe head kits with inferred qualification For use with multiwired probes and extension bars | |
| PH10M-iQ PLUS probe head kit | A-5863-7000 | 
| PH10 PLUS head controllers and hand control units | |
| PHC10-3 PLUS RS232 head controller (includes 24 V PSU) | A-5863-0100 | 
| PHC10-3 PLUS head controller with integral PI 200-3 interface (includes 24 V PSU, 4 feet, documentation CD and USB driver) | A-5863-0200 | 
| PHC10-3 PLUS head controller with integral PI 200-3 interface, additional PICS output port and PL25(T) PICS cable (includes 4 feet, documentation CD and USB driver) | A-5863-0300 | 
| HCU2 hand control unit | A-5882-0010 | 
| PH10 PLUS accessories | |
| AM1 adjustment module for PH10M PLUS, PH10T PLUS, PH6M and MIH | A-1026-0320 | 
| AM2 adjustment module for PH10MQ PLUS | A-1036-0080 | 
| PHA3 - PH10MQ PLUS to KM1 quick change adaptor | A-2238-0751 | 
| 24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3 | P-EA02-0042 | 
| 1U bracket kit | A-1018-0189 | 
| 1/3 x 1U bracket | A-1018-0179 | 
| PHC10-2 bracket 1U to 2U | A-1018-0173 | 
| PH10M PLUS A-5863- | PH10M PLUS (with AM1) A-5863- | PH10T PLUS A-5863- | |
| MS1 | 1139 | 2521 | |
| MS2 | 1135 | 2522 | |
| MS3 | |||
| MS4 | 2524 | ||
| MS5 | |||
| MS6 | 1136 | 2526 | |
| MS7 | 2527 | ||
| MS8 | 1137 | ||
| MS9 | 1141 | ||
| MS10 | |||
| MS11 | |||
| MS12 | 1155 | 2530 | |
| MS13 | 1142 | 2531 | |
| MS14 | 2532 | ||
| MS15 | 1140 | 2533 | |
| MS17 | 1991 | ||
| D shank | 




