Skip navigation

PHC10-3 PLUS environmental conditions

The following environmental conditions exceed those as defined in BS EN 61010-1:2010:


Indoor use
IP30 (no protection against water)
Altitude
Up to 2000 m
Operating temperature
0 °C to +50 °C
Storage temperature
-10 °C to +70 °C
Relative humidity

80% maximum for temperatures up to +31 °C

Linear decrease to 50% at +50 °C

Pollution degree
2