Navigation
PHS-2 environmental conditions
The following environmental conditions comply with (or exceed) BSEN61010-1:1993:
| Indoor use | IP30 (no protection against water) |
| Altitude | Up to 2000 m |
| Operating temperature | +10 °C to +40 °C |
| Storage temperature | +10 °C to +70 °C |
| Relative humidity | 80% maximum for temperatures up to +31 °C |
| Transient overvoltages | Installation category II |
| Pollution degree | 1 |