Navigation
TP200 safety
The PI 200-3 interface unit must be connected to a supply incorporating a protective earth conductor via a three-core mains cable (line cord).
PSU electrical ratings | |
|---|---|
Supply voltage range | 85 V - 264 V |
Power frequency range | 47 Hz - 63 Hz |
Power consumption | 10 W |
Fuse type | 1 A (T) HBC, 250 V |
Your Renishaw probe and accessories are precision instruments. Please use and maintain the products in accordance with these instructions.
Please retain the transit box for storing the components when not in use.
CAUTION: The TP200 probe contains sensitive silicon strain sensors.
Permanent damage may be caused if the probe is dropped or subjected to severe shock as may be caused by misuse.