UCC1
With UCC1, the CMM motion control is smooth, fast and accurate.
The UCC1 can operate in touch-trigger probing mode or with full scanning capability.
The UCC1 has a range of compatible additional card options. These are:
- PICS/RS232
- PH10 motorised head interface
- SP80 probe interface card
- SP25M probe interface card
- MCU1 daughtercard
- Additional axis
- Temperature sensor card
SPA1
The design of the SPA1 has been optimised to work with the UCC1 CMM controller.
Key features:
- 3-channels, each with individual controls for off-set, gain, derivative and proportional settings.
- Power supply can be set to provide 24 V or 48 V
- Maximum total output current is 10 A
- Each individual channel can deliver 10 A peak (for 2 seconds) or 7 A continuous
- Selectable chokes fitted to accommodate low inductance motors.