Skip navigation

OPI 6 legacy interface

Technical specifications
Documents

The OPI 6 automatically identifies and provides power to the OTP6M probe

  • OPI6The interface allows rapid integration onto a CMM
  • It includes all the necessary electronics to condition the output signals from both standard touch-trigger probes and the OTP6M probe
  • If another multiwired probe is fitted the OIP 6 will route signals to an appropriate Renishaw interface
  • The OPI 6 have the capability of PICS (Renishaw's product interconnection system) or SSR outputs and allows the user to remotely select the 1D or 3D modes of operation

Front panel

OPI 6 front panel

1 POWER LED

ON when power is supplied to the interface.

2 LASER LED

ON when power is supplied to the OTP6M probe.

3 PROBE TYPE LED

ON when OTP6M probe fitted.

4 PROBE TYPE LED

ON when standard touch-trigger probe fitted.

5 PROBE SEATED LED

ON when no optical trigger point (or stylus deflection).

OFF when an optical trigger point is taken (or stylus deflected).

6 PROBE DAMPED LED

ON when PROBE DAMPing is selected using PICS.

Rear panel

OPI 6 rear panel

7 FCC label (on side panel)

This label indicates conformance to FCC regulations (USA).

8 Configuration switches:


Switch no.

PositionDesignation

1

UP

SYNC high for probe seated, low for probe triggered.

SSR open for probe seated, closed for probe triggered.

DOWNOutput polarity reversed.

2

UPOPI 6 connected to standard touch-trigger probes via PICS socket.

DOWNOPI 6 connected to standard and multiwired probes via the probe cable.

3

UPNormal PICS STOP position.

DOWNOPI 6 will not assert trigger in response to an external PICS STOP signal.

4

UPMultiwire bypass active.

DOWNMultiwire bypass inactive.

9 Interface serial number

This unique number allocated to each OPI 6 should be quoted when contacting Renishaw for help or service.

10 PICS in: 9-pin D-type socket

PICS Input connector


Pin no.

Designation

1

PICS STOP (bi-directional)

2

Probe power off (bi-directional)

3

0 V

4

LED drive (anode)

5

Probe signal

6

PICS pull-up

7

Probe DAMPing (output from CMM)

8

LED off

9

Probe signal

Body

Cable screen

11 PICS out: 9-pin D-type plug

PICS Output connector


Pin no.

Designation

1

STOP

2

Probe power off

3

0 V

4

-

5

SYNC

6

HALT

7

Probe DAMPing

8

LED off

9

-

12 CMM input / output: 7-pin DIN socket

CAUTION: This connector does not have the same functions on pins 1, 3, 6 and 7 as the PHC9 / PHC10 or any other Renishaw interface. Incorrect connection may affect system performance or cause damage to associated equipment.

7-pin DIN socket


Pin no.

Designation

1

3D mode select *

2

Screen

3

Reserved for Renishaw use

4

SSR

5

SSR return

6

IN RANGE output **

7

Error output ***

* 3D mode is selected by connecting pin 1 to pin 2 (screen)

** When the probe is operating within its working range the IN RANGE output is 5 V (at all other times 0 V)

*** When an error occurs this output is 5 V (at all other times 0 V)

13 Version number label

This label indicates the modification level of the OPI 6. This label may be relevant when integration with other systems is under consideration and should always be quoted when contacting Renishaw for help or service.

14 Interface: 15-pin high-density 'D' type socket

Provides connection between the OPI 6 and one other Renishaw multiwire probe interface via a PL101 cable.

15 Probe head: 15-pin high-density 'D' type socket

This socket accepts the multiwired cable from the PH10M / PH6M probe heads.

16 Mains power IEC socket

The OPI 6 incorporates automatic voltage selection.

loading