Skip navigation

PHC10-3 PLUS installation

Dimensions


Width

440 mm (17.3 in)

Height

44 mm (1.75 in)

Depth

180 mm (7.1 in)

Weight

1.5 kg (3 lb 3 oz)


The PHC10-3 PLUS controller can be used in a 19 inch rack system or as a stand-alone unit.

CAUTION: Ensure the controller is disconnected from the power supply during installation.

Stand-alone installation

Four self-adhesive rubber feet are supplied with the unit for stand-alone use.

Mounting in a 19 inch rack

The rack mounting kit A-1018-0189 contains two brackets and four M5 × 6 mm screws. Assemble the brackets to the PHC10-3 PLUS as shown below.

PHC10-3 mounting