Navigation
VM11 legacy module
VM11 vision module

The VM11 vision module can be used for inspecting features or holes that are typically 0.4 mm or larger, with a maximum field of view of 10 mm × 12.5 mm.
Typical applications for the VM11 module include laser drilled cooling holes in aerospace engine blades and components.
VM11 stand-off

Stand-off is described as the distance required between the bottom of the vision module and the part feature to ensure optimum metrology performance.
Both vision modules have different stand-off distances to allow the inspection of a variety of parts. The stand-off distance for the VM11 module is 120 mm.
VM11 field of view

The field of view for each vision module determines the size of feature than can be inspected using a single exposure when the RVP system is at the correct stand-off distance.
The VM11 field of view is 12.5 mm × 10 mm; any feature that requires inspection must be within these dimensions to be captured with a single exposure.
RVP module depth of field

The depth of field is the acceptable tolerance range for the focal point of the vision system that will still provide accurate metrology performance.
If the stand-off distance means that the focal point of the vision probe is outside of the 5 mm depth of field tolerance, then a reduction in metrology performance will be apparent.
Dimensions

NOTE: Dimensions in mm (in).
Specification
Measurement | 0.4 mm or larger diameter holes / features |
Target applications | Jet engine combustors (tiles); arrays of multiple parts (can be more than 100,000 holes per part) |
Field of view | 12.5 mm × 10 mm × 5 mm |
Depth of field | 5 mm (±2.5 mm) |
Stand-off | 120 mm |
Illumination | 1 ring (8 LEDs) |
Installation and user's guides
Part number | |
---|---|
REVO-2 5-axis scanning system kits | |
REVO-2 entry kit (includes 1 × REVO-2 head kit, 1 × RSP2 V2 probe, 1 × RSH250 kit, 1 × datum ball kit) | A-5518-1095 |
REVO-2 S5 controller kit (including 1 × UCC S5, 1 × SPA3 amp, 1 × REVO air filer assembly, 1 × REVO 6 mm air pipe, 1 × UCC T3 connector kit, 1 × MCU5-2 joystick, 1 × PSU) | A-5518-0096 |
REVO-2 S5 controller kit (including 1 × UCC S5, 1 × SPA3 amp, 1 × REVO air filer assembly, 1 × REVO 6 mm air pipe, 1 × UCC T3 connector kit, 1 × MCU W-2 joystick, MCU W battery pack (2 batteries), 1 × PSU) | A-5518-0098 |
REVO RSP2 probe | |
RSP2 V2 probe (probe only) | A-3060-0028 |
RSP2 stylus holder kits | |
RSH175 stylus holder kit (including 1 × RSH175, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-3060-0024 |
RSH250 stylus holder kit (including 1 × RSH250, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-3060-0021 |
RSH350 stylus holder kit (including 1 × RSH350, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-3060-0022 |
RSH450 stylus holder kit (including 1 × RSH450, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-3060-0026 |
RSH500 stylus holder kit (including 1 × RSH500, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-3060-0023 |
REVO RSP3 probe kits | |
REVO RSP3-1 probe kit (including 1 × RSP3-1 probe, 1 × RSH3-1 stylus holder, 1 × 20 mm extension and styli) | A-3060-0331 |
REVO RSP3-2 probe kit (including 1 × RSP3-2 probe, 1 × RSH3-2 stylus holder, 1 × 20 mm extension and styli) | A-3060-0332 |
REVO RSP3-3 probe kit (including 1 × RSP3-3 probe, 1 × RSH3-3 stylus holder, 1 × 20 mm extension and styli) | A-3060-0333 |
REVO RSP3-4 probe kit (including 1 × RSP3-4 probe, 1 × RSH3-4 stylus holder, 1 × 20 mm extension and styli) | A-3060-0334 |
RSP3 stylus holder kits | |
RSH3-1 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools) | A-3061-2521 |
RSH3-2 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools) | A-3061-2522 |
RSH3-3 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools) | A-3061-2523 |
RSH3-4 stylus holder kit (includes 1 × stylus holder, 1 × PA25-RSH3 port adapter, 1 × stylus tools) | A-3061-2524 |
RSP3-6 probe | |
RSP3-6 probe (probe only) | A-6084-0001 |
RSP3-6 stylus holder kits | |
RSH3-6c-500 kit for cranked styli (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-6084-0015 |
RSH3-6c-600 kit for cranked styli (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-6084-0016 |
RSH3-6-600 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-6084-0006 |
RSH3-6-700 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-6084-0007 |
RSH3-6-800 kit (includes 1 × stylus holder, 2 × Ø6 by 10 M2 styli, 1 × stylus tools) | A-6084-0008 |
REVO SFP2 kits | |
SFP2 combi kit #1 (A1 and A2 modules, single artefact) | A-5764-0001 |
SFP2 combi kit #2 (single artefact, no modules) | A-5764-0002 |
SFP2 combi kit #3 (A1 and A2 modules, triple artefact) | A-5764-0003 |
SFP2 combi kit #4 (triple artefact, no modules) | A-5764-0004 |
Single artefact kit (SFA1 and single artefact holding kit) | A-5764-0072 |
Triple artefact kit (SFA1, 2, 3 and triple artefact holding kit) | A-5764-0073 |
Probe and modules | |
SFP2 surface finish probe with integral rotary C-axis | |
SFM-A1 2 µm general purpose straight module (type A skid) | A-5764-0020 |
SFM-A1 5 µm general purpose straight module (type A skid) | A-5764-0022 |
SFM-A2 2 µm general purpose cranked module (type A skid) | A-5764-0021 |
SFM-A2 5 µm general purpose cranked module (type A skid) | A-5764-0023 |
SFM-B1 2 µm straight module with smaller skid for short lands (type B skid) | A-5764-0025 |
SFM-B1 5 µm straight module with smaller skid for short lands (type B skid) | A-5764-0050 |
SFM-B2 2 µm cranked module with smaller skid for short lands (type B skid) | A-5764-0026 |
SFM-B2 5 µm cranked module with smaller skid for short lands (type B skid) | A-5764-0024 |
SFM-B3 5 µm 90° module with smaller skid for pockets and grooves (type B skid) | A-5764-0027 |
SFM-B4 5 µm cranked module with smaller skid for reach into confined areas (type B skid) | A-5764-0034 |
SFM-B5 5 µm cranked module with smaller skid for reach into undercuts and grooves (type B skid) | A-5764-0029 |
SFM-C2 2 µm straight module for small bores (type C skid) | A-5764-0031 |
SFM-C2 5 µm straight module for small bores (type C skid) | A-5764-0032 |
SFM-D1 2 µm 90° module for extra reach (type D skid) | A-5764-0035 |
SFM-D1 5 µm 90° module for extra reach (type D skid) | A-5764-0036 |
SFM-E1 2 µm long straight module with 2-part skid (type E skid) | A-5764-0040 |
SFM-E1 5 µm long straight module with 2-part skid (type E skid) | A-5764-0038 |
SFM-E2 5 µm long straight module with 2-part skid (type E skid) | A-5764-0041 |
Accessories | |
SFH-1 surface finish module holder | A-5764-0080 |
SFH-2 surface finish module holder | A-5764-0081 |
SFA1 3.0 SIN artefact (SFA1 plate with UKAS certificate) | A-5764-0060 |
SFA2 0.5 SIN artefact (SFA2 plate with UKAS certificate) | A-5764-0061 |
SFA3 0.4 ST artefact (SFA3 plate with UKAS certificate) | A-5764-0062 |
OFA optical flat artefact (* Special product) | A-5764-3142 |
Single artefact holder mounting kit. Contains: SFAH-1 single plate holder, rack adaptor, leg adaptor, fixings for all options, tools | A-5764-0070 |
Triple artefact holder mounting kit. Contains: SFAH-2 triple plate holder, rack adaptor, leg adaptor, fixings for all options, tools | A-5764-0071 |
TFP tip find probe kit (incl TP20 LF mod, stylus, PL24 cable) | A-5764-0063 |
MST module setting tool | A-5764-0091 |
System storage box | A-5764-0090 |
Software | |
MODUS surface texture - standard | M-5639-0228 |
MODUS surface texture - advanced | M-5639-0227 |
REVO-2 RVP kits | |
RVP REVO-2 vision probe kit | A-5378-0080 |
VM10 vision module kit | A-5378-0082 |
VM11 vision module kit | A-5378-0087 |
VPCP vision probe change port kit | A-5378-0081 |
VMCP vision module change port kit | A-5378-0083 |
VA10 vision artefact kit | A-5378-0085 |
RFP system kit | |
RFP full kit (includes 1 × RFP1 probe, 1 × FA10 calibration artefact, 1 × VPCP change port kit) | A-5417-0011 |
RFP system hardware | |
RFP1 probe (probe only) | A-5417-0010 |
FA10 calibration artefact | A-5417-0021 |
RFP system software | |
RFP inspection planner (supplied by Flexera) | CS-SOF-SW-01-0270 |
RFP digitiser (supplied by Flexera) | CS-SOF-SW-01-0271 |
RFP inspection planner (supplied on a dongle) | A-5871-5000 |
RFP digitiser (supplied on a dongle) | A-5871-5010 |
REVO rack kits | |
REVO MRS2 rack kit #1 (includes 1 × MRS2 400 mm leg kit, 1 × MRS2 400 mm rail kit, 2 × RCP2, 1 × TDA) - 400 mm of rail space | A-3060-2631 |
REVO MRS2 rack kit #2 (includes 1 × MRS2 400 mm leg kit, 1 × MRS2 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 600 mm of rail space | A-3060-2632 |
REVO MRS2 rack kit #3 (includes 1 × MRS2 600 mm leg kit, 1 × MRS2 600 mm rail kit, 1 × MRS2 front spaced 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 1200 mm of rail space | A-3060-2633 |
REVO MRS2 rack kit #4 (includes 1 × MRS2 800 mm leg kit, 1 × MRS2 600 mm rail kit, 1 × MRS2 front spaced 600 mm rail kit, 1 × MRS2 back spaced 600 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 1800 mm of rail space | A-3060-2634 |
REVO MRS2 rack kit #5 (includes 1 × MRS2 600 mm leg kit, 1 × MRS2 1000 mm rail kit, 1 × MRS2 front spaced 1000 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 2000 mm of rail space | A-3060-2635 |
REVO MRS2 rack kit #6 (includes 1 × MRS2 800 mm leg kit, 1 × MRS2 1000 mm rail kit, 1 × MRS2 front spaced 1000 mm rail kit, 1 × MRS2 back spaced 1000 mm rail kit, 2 × RCP TC-2, 2 × RCP2, 1 × RCP TC PSU unit, 1 × TDA) - 3000 mm of rail space | A-3060-2636 |
REVO rack ports and rack accessories | |
REVO RCP2 change port for RSP2, SFP1 and RSP3-6 stylus holders | A-3060-0090 |
REVO RCP TC-2 thermally controlled change port for REVO probes | A-3061-0310 |
REVO RCP TC PSU unit | A-3061-0302 |
RCP TC-3 high force storage port | A-3061-0320 |
REVO FCR25 flexible change rack kit for changing RSH3 stylus holders: three port unit for MRS system (includes 1 × FCR25, 3 × PA25-RSH3, 1 × REVO FCR25 adaptor kit) | A-3061-0105 |
TDA (tip datum artefact) | A-3060-0085 |
DC link cable | A-3060-0015 |
1.5 m dc extension cable | A-3060-0016 |
5 m dc extension cable | A-3060-0017 |
10 m dc extension cable | A-3060-0018 |
REVO FCR25 adaptor | A-3061-0101 |
REVO accessories | |
REVO datum ball kit (including 45 mm datum ball in wooden box with M6, M8, M10, 5/16, 3/8 mounting studs and spanner set) | A-3060-0310 |
REVO mechanical fuse mount (crash protection) | A-3060-0300 |
REVO RCP door replacement kit | A-3061-1962 |
PA25-RSH3 kit (includes 3 × PA25-RSH3 port inserts) | A-3061-2530 |
REVO air pipe 6 mm O/D × 20 m | A-3060-0082 |
REVO air filter set | A-3060-0070 |
15 m cable for use with PH20 and REVO | A-5669-0015 |
25 m cable for use with PH20 and REVO | A-5759-0025 |
30 m cable for use with REVO | A-5669-0030 |
REVO Y cable adaptor kit | A-3060-0045 |