Navigation
SCP600 stylus change port
Stylus change port for use with SP600
Dimensions
NOTE: Dimensions in mm.
The SCP600 fixes to the MRS / MRS2 rail as shown below:

Part number | |
SCR600 stylus change rack for use with SP600M and SP600Q | A-2098-0255 |
SCP600 stylus change port to be mounted on MRS / MRS2 for use with SP600M and SP600Q | A-2098-0933 |
SH600-STD stylus holder for use with SP600M and SP600Q | A-2098-0284 |
SH600-EXT stylus holder for use with new SP600M and SP600Q's allows styli of up to 300 mm long to be used | A-2098-1036 |
The SCP600 has passive operation like the