Navigation
UCC T3 environmental conditions
| Indoor use | IP30* (BS EN60529:1992) |
|---|---|
| Altitude | Up to 2000 m |
| Operating temperature | +5 °C to +50 °C |
| Storage temperature | -25 °C to +70 °C |
| Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
| Transient voltages | Installation category II |
| Pollution degree | 2 |
* NOTE: It may be necessary to house UCC T3 in a suitable electrical enclosure according to the installation's environmental conditions to obtain a higher IP rating.
NOTE: For ambient temperatures under 40 °C, maximum input power for the UCC T3 is 800 W. For temperatures between 40 °C and 50 °C the maximum power is 400 W.
WARNING: UCC T3 is not recommended for use in ambient temperatures above 50 °C.