TP1S / TP1SM

45 mm diameter shank mounted legacy probe that is ideal for manual CMMs due to its robust design and large overtravel range.

Page contentDownloadsCall your local office Contact us online

About TP1S / TP1SM

TP1S system configurationThe TP1S/TP1SM is a 1 inch diameter, shank mounted probe that is ideal for manual CMMs due to its robust design and large overtravel range. The probe signal is carried to the CMM via an external cable, and the probe has an adjustable stylus force to help optimise its performance. It has an M3 stylus mount and can carry a wide range of styli.

The TP1S system comprises the TP1S probe and a suitable interface; PI 4-2, PI 7-2, PI 200 or UCC.

The TP1SM is similar to TP1S, but with the cable connector rotated 90°.

 

 

TP1S / TP1SM specification

Specification summary TP1S(M)

Principal application

Manual CMMs.
Sense direction 5-axis: ±X, ±Y, +Z
Unidirection repeatability maximum (2s µm) (at stylus tip) 0.50 µm (0.00002 in)
Pre-travel variation 360° (XY plane) ±2 µm (0.00008 in)
Weight  *excluding shank and cable 128 g* (4.52 oz*)
Stylus range M3
Stylus force range (adjustable) 0.1 N - 0.5 N
Stylus force (set by Renishaw) 0.15 N
Stylus overtravel (typical)  XY plane:  ±19.5°
+Z axis:  8.5 mm (0.34 in) @ 0.1 N
5 mm (0.20 in) @ 0.5 N
Maximum extension on PH10 series N/A
Mounting method Shank to suit machine
Suitable interface PI 4-2, PI 7-2, PI 200, UCC

Installation and user's guide

  • User's guide: Touch-trigger probe systems User's guide: Touch-trigger probe systems

    TP1(S) - A robust shank-mounted probe offering generous overtravel, ideally suited to manual CMMs. TP2 5-way - A compact probe allowing component penetration, ideally suited to CNC/DCC machines. TP6 - Complementing the TP2 series, but carrying longer and heavier styli, this probe is suited to general purpose applications. TP6A - This probe has all the functions of the TP6 probe and in addition the patented Renishaw autojoint that permits fast probe exchange without the need to requalify.

    [412kB]

Useful links

M3 styli

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.