You are here:

SPAlite™

SPAliteSPAlite™ is a basic specification amplifier providing 3 axes of control and 250 W output power, making it suited to small to medium DCC CMMs.

About SPAlite™

Key features:

  • Variable motor voltage (24 V to 48 V)
  • 3-axis of servo control
  • Variable velocity feedback systems (tacho, encoder and tacholess capability)
  • 250 W output power

SPAlite™ is a servo power amplifier designed for use with either the UCC2 or UCClite™ CMM controllers. It offers a low-cost, basic amplifier solution for small to medium CMMs.

The SPAlite™ can be combined with UCC2 and MCU1 joystick, or with UCClite™ and a customer provided Direct X Joystick.

The SPAlite™ is not backwards compatible with the UCC1.

UCCretrofit

UCC Retrofit LogoRenishaw has formed a technical partnership with some of the industries leading software companies and retrofitters to provide powerful CMM retrofit solutions using Renishaw's UCC controllers.

Extended warranty

For peace of mind

A 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

CMM downloads

Retrofits

Visit uccretrofit.com to learn about retrofitting options for your CMM.

Marketing literature