Navigation
- CMM knowledgebase
- Legacy products
- REVO legacy head
- SFP1 legacy probe
- RFP1 legacy probe
- VM11 legacy module
- SFM-C2 legacy module
- TP1(S) legacy probe
- TP2-5W legacy probe
- OTP6M legacy probe
- PH10 legacy probe heads
- PHS1 legacy probe head
- MH20 legacy manual probe head
- MIH-S legacy head
- PH5 / PH5/1 legacy heads
- UCClite / UCClite-2 legacy controllers
- UCC1 legacy controller
- UCC2 legacy controller
- UCC2-2 legacy controller
- UCC T3 (UCCFusion) legacy controller
- UCC MMI legacy controller
- PHC10-2 legacy head controller
- PHC10-3 legacy head controller
- ACC2-2 legacy controller
- SPAlite legacy servo power amplifier
- SPA1 legacy servo power amplifier
- SPA2 legacy servo power amplifier
- SPA3 legacy servo power amplifier
- SPA3-2 600 W PSU installation guide
- PI 4-2 legacy interface
- PI 7-2 legacy interface
- PI 200 legacy interface
- OPI 6 legacy interface
- HCU1 legacy hand controller
- HCU1 User's guide
- MCU1 legacy hand controller
- MCU5 legacy hand controller
- MCU W legacy hand controller
- Retrofit cabinet - legacy
- MODUS 2 legacy software
- APEXBlade legacy software
- MSR1 legacy rack
- MAPS legacy rack
Navigation
- CMM knowledgebase
- Legacy products
- REVO legacy head
- SFP1 legacy probe
- RFP1 legacy probe
- VM11 legacy module
- SFM-C2 legacy module
- TP1(S) legacy probe
- TP2-5W legacy probe
- OTP6M legacy probe
- PH10 legacy probe heads
- PHS1 legacy probe head
- MH20 legacy manual probe head
- MIH-S legacy head
- PH5 / PH5/1 legacy heads
- UCClite / UCClite-2 legacy controllers
- UCC1 legacy controller
- UCC2 legacy controller
- UCC2-2 legacy controller
- UCC T3 (UCCFusion) legacy controller
- UCC MMI legacy controller
- PHC10-2 legacy head controller
- PHC10-3 legacy head controller
- ACC2-2 legacy controller
- SPAlite legacy servo power amplifier
- SPA1 legacy servo power amplifier
- SPA2 legacy servo power amplifier
- SPA3 legacy servo power amplifier
- SPA3-2 600 W PSU installation guide
- PI 4-2 legacy interface
- PI 7-2 legacy interface
- PI 200 legacy interface
- OPI 6 legacy interface
- HCU1 legacy hand controller
- HCU1 User's guide
- MCU1 legacy hand controller
- MCU5 legacy hand controller
- MCU W legacy hand controller
- Retrofit cabinet - legacy
- MODUS 2 legacy software
- APEXBlade legacy software
- MSR1 legacy rack
- MAPS legacy rack
HCU1 legacy hand controller
The HCU1 is a hand control unit for use with Renishaw motorised probe head systems
Used with the PHC10-2 and PHC10-3 PLUS to drive the PH10 motorised probe head to the required position
- Used for setting up a part, operator controlled inspection and teach-cycle programming
- 2-speed action (jog and rapid move)
- LCD showing head position, system status and error analysis
- Transmit button for teach cycle

Key | Description |
---|---|
1 | LCD display |
2 | Head initialisation key |
3 | Direction keys (PH50 only) |
4 | Audible key press confirmation toggle key |
5 | Transmit key |
6 | Probe function keys |
7 | LCD contrast adjustment |
Installation and user's guides
User guide: HCU1 hand control unit (H-1000-5016) - LEGACY
User guide: HCU1 hand control unit (H-1000-5016) - LEGACY
HCU1 is a hand control unit for use with the Renishaw range of PH10 motorised head systems.
[242kB]
Part number | |
PH10M PLUS motorised indexing probe head kits For use with multiwired probes and extension bars | |
PH10M PLUS probe head and shank kit (see below for complete part no.) | A-5863-11** |
PH10M PLUS probe head, AM1 and shank kit (see below for complete part no.) | A-5863-19** |
PH10M PLUS probe head only | A-5863-4000 |
PH10M PLUS probe head and AM1 kit | A-5863-1060 |
PH10MQ PLUS quill mounted, motorised indexing probe head kits For use with multiwired probes and extension bars | |
PH10MQ PLUS probe head kit | A-5863-6000 |
PH10T PLUS motorised indexing probe head kits For use with M8 threaded touch-trigger probes and extension bars | |
PH10T PLUS probe head and shank kit (see below for complete part no.) | A-5863-25** |
PH10T PLUS probe head only | A-5863-5000 |
PH10M-iQ PLUS motorised indexing probe head kits with inferred qualification For use with multiwired probes and extension bars | |
PH10M-iQ PLUS probe head kit | A-5863-7000 |
PH10 PLUS head controllers and hand control units | |
PHC10-3 PLUS RS232 head controller (includes 24 V PSU) | A-5863-0100 |
PHC10-3 PLUS head controller with integral PI 200-3 interface (includes 24 V PSU, 4 feet, documentation CD and USB driver) | A-5863-0200 |
PHC10-3 PLUS head controller with integral PI 200-3 interface, additional PICS output port and PL25(T) PICS cable (includes 4 feet, documentation CD and USB driver) | A-5863-0300 |
HCU2 hand control unit | A-5882-0010 |
PH10 PLUS accessories | |
AM1 adjustment module for PH10M PLUS, PH10T PLUS, PH6M and MIH | A-1026-0320 |
AM2 adjustment module for PH10MQ PLUS | A-1036-0080 |
PHA3 - PH10MQ PLUS to KM1 quick change adaptor | A-2238-0751 |
24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3 | P-EA02-0042 |
1U bracket kit | A-1018-0189 |
1/3 x 1U bracket | A-1018-0179 |
PHC10-2 bracket 1U to 2U | A-1018-0173 |
PH10M PLUS A-5863- | PH10M PLUS (with AM1) A-5863- | PH10T PLUS A-5863- | |
MS1 | 1139 | 2521 | |
MS2 | 1135 | 2522 | |
MS3 | |||
MS4 | 2524 | ||
MS5 | |||
MS6 | 1136 | 2526 | |
MS7 | 2527 | ||
MS8 | 1137 | ||
MS9 | 1141 | ||
MS10 | |||
MS11 | |||
MS12 | 1155 | 2530 | |
MS13 | 1142 | 2531 | |
MS14 | 2532 | ||
MS15 | 1140 | 2533 | |
MS17 | 1991 | ||
D shank |