Skip navigation

MRS2

MRS2 modular rack system

The MRS2 modular rack system is a versatile probe and stylus changing solution for Renishaw sensors.

MRS2 is available in a variety of leg and rail lengths to allow it to be configured to various applications. In instances where CMM working volume is at a premium, or there is a need to carry large numbers of probes and styli, additional rails can be added to MRS2 to create multi-tier racks.

Compatible modules

MRS2 is compatible with:

  • SCP600 and SCP80 (stylus change ports for SP600 and SP80 respectively)
  • ACR3 (autochange rack for autojoint probes)
  • FCR25 and FCR25 TC (stylus and module changing for SP25M and RPS3-# stylus holders)
  • RCP2 (change port for RSP2 and RSP3-6 stylus holders)
  • RCP TC-2 (thermally controlled REVO change port for REVO probes)
  • SFA and SFCP (for REVO surface finish probe)
One tier rackTwo tier rackThree tier rack
MRS2 - 1 tier MRS2 - 2 tier MRS2 - 3 tier

Dimensions

MRS2 dimensions

MRS2 400 mm rail kit

(15.75 in)

MRS2 600 mm rail kit

(23.62 in)

MRS2 1000 mm rail kit

(39.37 in)

Dimensions L × D × H (mm)*

200 mm leg kit

408 × 208 × 244

608 × 208 × 244

1008 × 208 × 244

400 mm leg kit

408 × 208 × 444

608 × 208 × 444

1008 × 208 × 444

600 mm leg kit

408 × 308 × 644

608 × 308 × 644

1008 × 308 × 644

800 mm leg kit

408 × 308 × 844

608 × 308 × 844

1008 × 308 × 844

Maximum usable rail length **

320 mm (12.59 in) ***

520 mm (20.47 in) ***

920 mm (36.22 in) ***

Rail length required per changer unit

FCR25

115.8 mm (4.56 in)

115.8 mm (4.56 in)

115.8 mm (4.56 in)

ACR3

280 mm (11.02 in)

280 mm (11.02 in)

280 mm (11.02 in)

SCP600

87 mm (3.43 in)

87 mm (3.43 in)

87 mm (3.43 in)

SCP80

133 mm (5.24 in)

133 mm (5.24 in)

133 mm (5.24 in)

RCP2

64 mm (2.52 in)

64 mm (2.52 in)

64 mm (2.52 in)

RCP TC -2

92 mm (3.63 in)

92 mm (3.63 in)

92 mm (3.63 in)

* Excludes length of clamping plates (82 mm each)

** Additional 40 mm depth added by the back spacer kit hangs outside the working volume of the machine

*** With the exception of FCR25 which is able to use the full length of the rail

Installation and user's guides

  • Installation guide:  MRS2
    Installation guide: MRS2

    This guide provides detailed installation instructions for the Renishaw modular rack system (MRS2).

Leg and rail kits are sold individually to allow users to create their own solution. Adding additional rails and supplementary kits such as the front and back spacer kit allow users to create two or three tier racks according to their need.

Part number
MRS2 leg kits
MRS2 200 mm leg kit (including 4 × 200 mm leg extrusions, 4 × 40 mm brackets, 6 × square end caps, 2 × extrusion clamps)A-6007-1020
MRS2 400 mm leg kit (including 2 × 400 mm leg extrusions, 2 × 200 mm leg extrusions, 4 × 40 mm brackets, 6 × square end caps, 2 × extrusion clamps)A-6007-1040
MRS2 600 mm leg kit (including 2 × 600 mm leg extrusions, 2 × 300 mm leg extrusions, 4 × 80 mm brackets, 6 × square end caps, 2 × extrusion clamps)A-6007-1060
MRS2 800 mm leg kit (including 2 × 800 mm leg extrusions, 2 × 300 mm leg extrusions, 4 × 80 mm brackets, 6 × square end caps, 2 × extrusion clamps)A-6007-1080
MRS2 rail kits
MRS2 400 mm rail kit (including 1 × 400 mm rail, 2 × horizontal to vertical brackets, 2 × bracket end caps, 2 × triangular end caps)A-6007-2040
MRS2 600 mm rail kit (including 1 × 600 mm rail, 2 × horizontal to vertical brackets, 2 × bracket end caps, 2 × triangular end caps)A-6007-2060
MRS2 1000 mm rail kit (including 1 × 1000 mm rail, 2 × horizontal to vertical brackets, 2 × bracket end caps, 2 × triangular end caps)A-6007-2100
MRS2 front spaced rail kits
MRS2 front spaced 400 mm rail kit (including 1 × 400 mm rail, 2 × 100 mm front spacers, 4 × 40 mm brackets, 4 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-3040
MRS2 front spaced 600 mm rail kit (including 1 × 600 mm rail, 2 × 100 mm front spacers, 4 × 40 mm brackets, 4 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-3060
MRS2 front spaced 1000 mm rail kit (including 1 × 1000 mm rail, 2 × 100 mm front spacers, 4 × 40 mm brackets, 4 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-3100
MRS2 back spaced rail kits
MRS2 back spaced 400 mm rail kit (including 1 × 400 mm rail, 2 × 80 mm back spacers, 2 × 40 mm flat brackets, 2 × 40 mm brackets, 2 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-4040
MRS2 back spaced 600 mm rail kit (including 1 × 600 mm rail, 2 × 80 mm back spacers, 2 × 40 mm flat brackets, 2 × 40 mm brackets, 2 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-4060
MRS2 back spaced 1000 mm rail kit (including 1 × 1000 mm rail, 2 × 80 mm back spacers, 2 × 40 mm flat brackets, 2 × 40 mm brackets, 2 × 40 mm bracket end caps, 2 × triangular end caps)A-6007-4100
MRS2 accessories and spares
MRS2 spirit levelA-6007-0630
Extrusion clamp kit (including 1 x extrusion clamp, 1 × M8 bolt, 1 × M10 bolt, 1 × M10 washer, 1 × M8 adapter)A-6007-0620
10 × M8 D-nuts and boltsA-6007-0810
Triangular end cap kit (4 × triangular end caps)A-6007-0710
Square end cap kit (6 × square end caps)A-6007-0720
40 mm bracket end cap kit (4 × 40 mm bracket end caps)A-6007-0740
80 mm bracket end cap kit (4 × 80 mm bracket end caps)A-6007-0780