Navigation
PH20 probe head
5-axis touch-trigger measurement system with integral TP20 probe and automatic module changing via TCR20 rack
 Compact design - suitable for a wide range of CMMs using shank or quill mounting Compact design - suitable for a wide range of CMMs using shank or quill mounting
- Renishaw CMM controller - I++DME communication, wide selection of metrology software
- Index head compatibility - no requirement to modify existing programs in the majority of cases
- Integral TP20 probe - allows re-use of existing equipment
- Mechanical bearings - no air supply required
Dimensions
 
 NOTE: Dimensions in mm (in).
| Dimension 'A' | |
| Standard force module | 21 mm (0.83 in) | 
| Medium force module | 21 mm (0.83 in) | 
| Low force module | 21 mm (0.83 in) | 
| 6-way module | 25 mm (0.98 in) | 
| EM1 module | 71 mm (2.80 in) | 
| EM2 module | 96 mm (3.78 in) | 
Hardware integration
- The PH20 system is only available with the UCC T5 controller
- SPA3 is a servo power amplifier used to power the CMM
- MCUlite-2 / MCU5-2 / MCU W-2 are the multi-function hand control units available for use with the PH20 system
Head axis range
The PH20 head has two rotary axes (A and B) and is normally mounted on the CMM quill to create a 5-axis measuring system.
The PH20 head's B-axis is mounted on the CMM quill and can rotate continuously in both directions.
The A-axis, which is orthogonal to the B-axis, has ±115° of travel.
The head can only be mounted in the vertical orientation shown below.
 
 Recommended range of stylus lengths for use on PH20

Specification
ISO 10360-5 (2001) typical performance using a std force module with 12 4 mm stylus on a CMM with ISO 10360-2 (2002) specification of 0.48 + L/1000 (specified with a TP7):
| CMM touch | Head touch | |
| Size | 0.0006 mm (0.00002 in) | 0.0002 mm (0.00001 in) | 
| Form | 0.0026 mm (0.00010 in) | 0.0024 mm (0.00009 in) | 
| Location | 0.0013 mm (0.00005 in) | 0.0009 mm (0.00003 in) | 
| Weight (excluding module and cables) | 810 g (28.6 oz) | 
| Operating temperature range | 15 °C to 35 °C (59 °F to 95 °F) | 
| Storage temperature range | -25 °C to 70 °C (-13 °F to 158 °F) | 
| Maximum movement speed | 3 revs/s (1281 mm/s with standard module and 10 mm stylus) | 
| Maximum head touch speed | 50 mm/s | 
| A-axis rotation angle | -115° to 115° | 
| B-axis rotation angle | Infinite positioning | 
| Angular resolution | 0.4 Radians (0.04 m / 100 mm) | 
| Bearings | Mechanical | 
| Change rack system | TCR20 | 
| Joystick | MCUlite-2 / MCU5-2 / MCU W-2 | 
| Part number | |
| PH20 system kits | |
| PH20 system kit 1 (includes: 1 × PH20, 1 × UCC T5, 1 × SPA3, 1 × 48 V - 58 V PSU - MCU joystick must be ordered separately) | A-5518-1091 | 
| PH20 system kit 2 (includes 1 × PH20, 1 × UCC T5, 1 × SPA3 (no PSU) - MCU joystick must be ordered separately) | A-5518-1092 | 
| PH20 rack | |
| TCR20 kit | A-1371-1001 | 
| PH20 quill and shank adaptors | |
| Shank adaptor | A-3007-1715 | 
| Small quill adaptor (60 mm x 60 mm) | A-3007-1716 | 
| Large quill adaptor (80 mm x 80 mm) | A-3007-1717 | 
| LH87 quill adaptor | A-3007-1718 | 
| LH54/65 quill adaptor | A-3007-1719 | 
| MQ quill adaptor | A-3007-1720 | 
| Aberlink quill adaptor | A-3007-1721 | 
| PH20 accessories | |
| 15 m cable for use with PH20 and REVO | A-5669-0015 | 
| 25 m cable for use with PH20 and REVO | A-5759-0025 | 
| Head Comms Signal Booster (HCSB) | A-5669-0080 | 




