Home-CMM probes, software and retrofits-CMM support-CMM knowledgebase-3-axis systems-Scanning probe systems-SP80 / SP80H-SP80 and SP80H user's guide-SP80 LED control

Navigation

CMM support

  • CMM knowledgebase
  • 3-axis systems
  • Scanning probe systems
  • SP80 / SP80H
  • SP80 and SP80H user's guide
  • General information
  • Product compliance
  • Safety
  • System overview
  • Probe kit
  • Air supply
  • SH80 stylus holder
  • SH80K
  • Stylus change port
  • IU80 interpolator unit
  • Isolated optical metrology principle
  • Specification
  • System dimensions
  • System requirements
  • IU80 features and LEDs
  • SP80 LED control
  • Mounting / removing the SH80 / SH80K on the SP80 / SP80H body
  • Mounting styli on the SH80 and styli orientation
  • Aligning the KM80, KM6080 or SM80 for use with the SCP80(V)
  • Fitting the SCP80 / SCP80V to the MRS / MRS2 rack system
  • Alignment of SCP80(V) to the CMM axes
  • Establishing SCP80(V) port datums
  • Put down and pick up routines for SH80
  • Put down and pick up routine for SH80K with SP80
  • Put down and pick up routine for SH80K with SP80H
  • Modes of operation
  • SP80 and SP80H stylus selection
  • Maintenance

Navigation

CMM support

  • CMM knowledgebase
  • 3-axis systems
  • Scanning probe systems
  • SP80 / SP80H
  • SP80 and SP80H user's guide
  • General information
  • Product compliance
  • Safety
  • System overview
  • Probe kit
  • Air supply
  • SH80 stylus holder
  • SH80K
  • Stylus change port
  • IU80 interpolator unit
  • Isolated optical metrology principle
  • Specification
  • System dimensions
  • System requirements
  • IU80 features and LEDs
  • SP80 LED control
  • Mounting / removing the SH80 / SH80K on the SP80 / SP80H body
  • Mounting styli on the SH80 and styli orientation
  • Aligning the KM80, KM6080 or SM80 for use with the SCP80(V)
  • Fitting the SCP80 / SCP80V to the MRS / MRS2 rack system
  • Alignment of SCP80(V) to the CMM axes
  • Establishing SCP80(V) port datums
  • Put down and pick up routines for SH80
  • Put down and pick up routine for SH80K with SP80
  • Put down and pick up routine for SH80K with SP80H
  • Modes of operation
  • SP80 and SP80H stylus selection
  • Maintenance

SP80 LED control

The SP80 probe has a tri-colour LED which can be controlled by the user to act as a visual aid for measurement applications.

The LED can be set to red, green or orange depending on the following inputs to pins 9 and 10 of the 26-way ‘D' plug.

(Logic ‘1' = +3 V to +5 V Logic ‘0' = <0.8 V)


GREEN_LED_OFF (pin 9)

RED_LED_ON (pin 10)

LED colour

0

0

Green

0

1

Orange

1

0

Off

1

1

Red


CMM support

  • Knowledgebase
  • Manuals and installation guide downloads
  • Software downloads

CMM probes, software and retrofits

  • Hardware
  • Software
  • Retrofit
  • Support and downloads
  • 5-axis technology