Open positions - Renishaw India
Our purpose is to make it possible to create the products, materials and therapies that will define our world in the decades to come and touch billions of lives.
Our people help us to pursue this purpose so that we can continue to be a world leader in precision technology and deliver on our vision to innovate and transform capabilities in manufacturing, science and healthcare through unparalleled levels of precision, productivity and practicality.
Join us and help us and our customers to push the boundaries of what is possible by Transforming Tomorrow Together.
Please click the reference ID mentioned against each requisition to send resumes.
Laser and Calibration Products: Experience: 3-6 years: 2 positions (Ref.ID IST-001)
- Proficient in C#.NET and WPF
- Knowledge of databases – having worked in a project using Database
Industrial Metrology, Automation and Robotics Experience: 3-8 years: 3 positions (Ref.ID IST-002)
- Desktop-based application development experience using C#, WinForms or WPF
- Knowledge of TFS or any version control system like Git
- Relational Database Concepts, basic knowledge of SQL and worked on any database technology like SQL Server, MySQL, SQLite etc.
Spectroscopy Products Experience: 3-5 years: 2 position (Ref.ID IST-003)
- C# .Net, WPF MVVM application development experience
- Understanding of multi-threading and concurrency
- Experience with OOPS, functional design and development using c#.Net
CAD Developer Experience: 3-7 years: 3 positions (Ref.ID IST-004)
- Experience in CAD related software development using CSharp as programming language. Preferably engineers from any discipline.
- Exposure to working on Graphics, rendering engines is an added advantage.
Web Development Experience:3-5 years: 1 position (Ref.ID IST-005)
- Strong experience in C#, ASP.NET, MVC
- Good experience in frontend technologies like React / Vue etc, jQuery, Bootstrap v4
- Hands on writing unit test cases on backend and frontend technologies
- Should be able to write Web API / Web Services independently
Laser and Calibration Products Experience: 3-5 years: 2 positions (Ref.ID IST-006)
- Hands on experience with – C#, WPF.
- Possesses good knowledge of data structures
- Good to have - Web API, Web services, ASP.NET
Electronic Software Delivery and Licensing Experience: 3-5 years: 1 position (Ref.ID IST-007)
- Experience of working in C# .NET and WPF. C++ is good to have.
- Knowledge of version control systems like Git, TFS and continuous integration systems
- Knowledge of MS SQL server, writing stored procedures and views, awareness of SQL admin tasks
Additive Manufacturing Experience: 3-8 years: 2 positions (Ref.ID IST-009)
- Excellent hands-on C++ and OOAD understanding
- Well versed with Data structure, STL and algorithms
- Good to have: Understanding of C#, .NET
Additive Manufacturing Control System Experience:3-8 years: 3 positions (Ref.ID IST-010)
- Excellent hands-on C++ and OOAD understanding
- Well versed with Data structure, STL and algorithms
- Worked on HMI/UI Fw. using Qt or similar technology
Metrology Software Experience:2-5 years: 2 positions (Ref.ID IST-011)
- Highly proficient in C++
- Hands-on experience of SOLID principles and various design patterns
- Good to have: Hands-on experience in C#, WPF, and the .Net framework
Machine Controller Development Experience: 5-7 years: 1 position (Ref.ID IST-013)
- Experience of writing software in C++ and multi-threading
- Experience of writing real-time software
- Experience of working on linux platform
UX designer Experience: 2-5 years: 1 position (Ref.ID IST-014)
- Ability to design user-centric workflows to complex problems
- Very good presentation / public speaking skills
- Expertise in creating wireframes, storyboards, paper prototypes
- Knowledge of graphical user interface controls
- Avid Windows OS user
Machine Learning Engineer Experience: 2-6 years: 1 positions (Ref.ID IST-015)
- In depth understanding of deep learning machine learning
- In depth understanding Image processing, signal processing
- Strong software development capabilities in any of the languages such as C/C++/C#/Python
- Knowledge of OpenCV/CUDA
- Good software development capabilities in C/C++/Python