Navigation
PH10M-iQ PLUS motorised indexing probe head
A shank-mounted head with multiwired probe capability, a Renishaw autojoint and inferred qualification
720 indexing positions- 0.4 μm indexing repeatability
 - 7.5° indexing steps in both axes
 - 300 mm extension bar capability, 450 mm with special order carbon fibre extensions
 - Inferred qualification when mounted vertically or horizontally*
 - * The inferred calibration procedure is different depending on the chosen orientation of the head
 
Dimensions
 NOTE: Dimensions in mm (in).
Specification
Length  | 117 mm (4.6 in)  | 
Width  | 60 mm (2.44 in)  | 
Weight  | 645 g (22.07 oz)  | 
Mounting  | Shank  | 
Probe mount  | Renishaw autojoint (multiwire) M8 threaded probes can be used with a PAA probe adaptor  | 
Controller  | PHC10-3 PLUS  | 
Angular movement  | A-axis: 0° to 105° in 7.5 steps B-axis: 0° to 180° in 7.5 steps  | 
Total number of positions  | 720 positions  | 
| Part number | |
PH10M PLUS motorised indexing probe head kits For use with multiwired probes and extension bars  | |
PH10M PLUS probe head and shank kit (see below for complete part no.)  | A-5863-11**  | 
PH10M PLUS probe head, AM1 and shank kit (see below for complete part no.)  | A-5863-19**  | 
PH10M PLUS probe head only  | A-5863-4000  | 
PH10M PLUS probe head and AM1 kit  | A-5863-1060  | 
PH10MQ PLUS quill mounted, motorised indexing probe head kits For use with multiwired probes and extension bars  | |
PH10MQ PLUS probe head kit  | A-5863-6000  | 
PH10T PLUS motorised indexing probe head kits For use with M8 threaded touch-trigger probes and extension bars  | |
PH10T PLUS probe head and shank kit (see below for complete part no.)  | A-5863-25**  | 
PH10T PLUS probe head only  | A-5863-5000  | 
PH10M-iQ PLUS motorised indexing probe head kits with inferred qualification For use with multiwired probes and extension bars  | |
PH10M-iQ PLUS probe head kit  | A-5863-7000  | 
PH10 PLUS head controllers and hand control units  | |
PHC10-3 PLUS RS232 head controller (includes 24 V PSU)  | A-5863-0100  | 
PHC10-3 PLUS head controller with integral PI 200-3 interface (includes 24 V PSU, 4 feet, documentation CD and USB driver)  | A-5863-0200  | 
PHC10-3 PLUS head controller with integral PI 200-3 interface, additional PICS output port and PL25(T) PICS cable (includes 4 feet, documentation CD and USB driver)  | A-5863-0300  | 
HCU2 hand control unit  | A-5882-0010  | 
PH10 PLUS accessories  | |
AM1 adjustment module for PH10M PLUS, PH10T PLUS, PH6M and MIH  | A-1026-0320  | 
AM2 adjustment module for PH10MQ PLUS  | A-1036-0080  | 
PHA3 - PH10MQ PLUS to KM1 quick change adaptor  | A-2238-0751  | 
24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3  | P-EA02-0042  | 
1U bracket kit  | A-1018-0189 | 
1/3 x 1U bracket  | A-1018-0179  | 
PHC10-2 bracket 1U to 2U  | A-1018-0173  | 
PH10M PLUS A-5863-  | PH10M PLUS (with AM1) A-5863-  | PH10T PLUS A-5863-  | |
MS1  | 1139  | 2521  | |
MS2  | 1135  | 2522  | |
MS3  | |||
MS4  | 2524  | ||
MS5  | |||
MS6  | 1136 | 2526  | |
MS7  | 2527  | ||
MS8  | 1137  | ||
MS9  | 1141  | ||
MS10  | |||
MS11  | |||
MS12  | 1155 | 2530  | |
MS13  | 1142  | 2531  | |
MS14  | 2532  | ||
MS15  | 1140  | 2533  | |
MS17  | 1991  | ||
D shank  | 
Presentations
- 
Presentation:  PH10M-iQ PLUS
Presentation introducing PH10M-iQ PLUS, a variant of PH10M with the added functionality of inferred qualification.