Navigation
REVO-2 head
The REVO-2 measuring head provides the basis of the 5-axis multi-sensor measurement system
Laser measurement and electrical signal transmission technology for precise work piece measurement at extremely high rates of data capture- Multi-sensor capability for optimum probe selection, with all data being in the same co-ordinate reference frame
- 5-axis control system removes unwanted dynamic errors associated with machine movement - the measuring head performs most of the work
- Quickly follows changes in the part geometry without introducing large dynamic errors
Dimensions
NOTE: Dimensions in mm.
Limits of rotation
* NOTE: This movement is for calibration and use of RSP3 probes only.
Specification
| Operating temperature | +10 °C to +40 °C (+50 °F to +104 °F) |
| Storage temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Weight (excluding probe and cables) | 2.1 kg (4 lb 10 oz) |
| Height (overall) | 176.5 mm (6.95 in). Quill to probe mount, including 4 mm mounting plate |
| B-axis | 92 mm × 93.5 mm (3.62 in × 3.68 in) |
| A-axis swept diameter | 116 mm (4.56 in) |
| Movement speed | 3 revs/sec |
| A-axis rotation angle | -5° to +120° (for measurement with RSP2) -3° to +120° (for measurement with RUP1) -3° to +115° (for measurement with RVP) -1° to +115° (for measurement with RFP) -100° to +120° (used for calibration and measurement with RSP3, SFP2 and RTP1) |
| B-axis rotation angle | Continuous |
| Angular resolution | 0.02 arc sec (0.01 µm / 100 mm) |
| Bearings | Air - consumption rate up to 35 l/min (5 bar to 8.5 bar) (Refer to user's guide for detail) |
| Change rack system | RCP TC-# for probe changing / RCP for stylus changing; VPCP and VMCP for vision system |
| Mounting | Quill mounting in the vertical orientation only (adaptor may be required) |
NOTE: RSP3-6 is XYZ touch and XY scan only.
Part number | |
REVO-2 5-axis scanning system kits | |
REVO-2 entry kit (includes 1 × REVO-2 head kit, 1 × RSP2 V2 probe, 1 × RSH250 kit, 1 × datum ball kit) | A-5518-1095 |
REVO-2 S5 controller kit (including 1 UCC S5, 1 SPA3-2 amp, 1 REVO air filer assembly, 1 REVO 6 mm air pipe, 1 UCC T3 connector kit, 1 MCU5-2 joystick, 1 PSU) | A-5518-0096 |
REVO-2 S5 controller kit (including 1 UCC S5, 1 SPA3-2 amp, 1 REVO air filer assembly, 1 REVO 6 mm air pipe, 1 UCC T3 connector kit, 1 MCU W-3 joystick, MCU W battery pack (2 batteries), 1 PSU) | A-5518-0098 |
NOTE: Please visit the REVO system for a full list of REVO-2 system and associated product part numbers.