Navigation
Safety
If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.
There are no user serviceable parts inside the equipment.
The UCC S5 controller is only warranted and approved for use with the provided PSU - Cincon TRG70A240-02E02 and XP AHM180PS48.
Cincon PSU electrical ratings
Supply voltage | 100 V to 240 Vac +10%,-10% |
Frequency range | 50 Hz to 60 Hz |
Power consumption | 1.5 A |
Output voltage | 24 V |
Transient voltages | Installation category II |
XP PSU electrical ratings
Supply voltage | 100 V to 240 Vac +10%,-10% |
Frequency range | 50 Hz to 60 Hz |
Power consumption | 2.2 A |
Output voltage | 48 V |
Transient voltages | Installation category II |
The UCC S5 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.
The UCC S5 is provided with an equipotential bonding point which must be used to connect it to the rest of the installations ground structures.
WARNING: Switching off or isolating the UCC S5 may NOT prevent unexpected machine movement. The user is advised to isolate the machine from the electricity supply, compressed air or other energy sources in accordance with the machine manufacturer's instructions before entering the danger zone or performing any maintenance operations.