Skip navigation

RSP3 system description

The RSP3 range of probes gives REVO users the ability to carry cranked stylus arrangements and enhanced capability for carrying long styli.

The RSP3-1 / 2 / 3 / 4 probes can be used for both 3D-scanning (X, Y, Z) and touch-trigger applications. They enable accurate scanning measurement with effective stylus lengths ranging from 20 mm - 394 mm. The RSP3-6 probe, on the other hand, provides REVO with enhanced capability for carrying long cranked and straight styli. RSP3-6 can be used for 2D scanning and 3D touch-trigger applications. It carries straight extensions up to 800 mm from REVO's A-axis centre of rotation, and cranked extensions up to 600 mm from REVO's A-axis centre of rotation.

The RSP3 range uses 3-axis scanning with fixed REVO head angles during measurement. Each probe is designed to provide optimized accuracy and contact force over a specified stylus range. Consequently, the RSH3 stylus holders are intended to fit only with their respective RSP3 probe.

Design principles of the RSP3 scanning probes

RSP3 uses an optical transducer sensor and a pivoting motion system similar to that found in SP25M system.

The probe's pivoting motion system has two diaphragm springs. One of the RSP3 springs allows movement in all directions whilst the other (pivot) spring is stiff in (probe) X and Y, but allows movement in Z. Its optical transducer sensor system has two infrared light emitting diodes that project invisible infrared beams on mirrors mounted on the pivoting moving structure within the probe. The mirrors focus the beams back onto two position sensitive devices (PSDs) which provide signal outputs in the three probe axes: P, Q, R (converted into X, Y, Z signals by the calibration routine).

Unlike the SP25M, the RSP3's probe and module elements are built as one.

System components overview

RSP3-1 / 2 / 3 / 4

The RSP3-1 / 2 / 3 / 4 range of probes provide REVO with 3D-scanning (X, Y, Z) touch-trigger and crank stylus capabilities.

RSP3-6

The RSP3-6 probe provides REVO with enhanced capability for carrying long cranked and straight styli. RSP3-6 can be used for both 3D touch-trigger and 2D scanning applications.

RSH3-1 / 2 / 3 / 4 stylus holders

The RSH3-1 / 2 / 3 / 4 stylus holders are designed to fit with their respective RSP3 probe. They enable accurate scanning measurements with effective stylus lengths ranging from 20 mm - 394 mm.

The RSH3 range of stylus holders replace the SH25 range of stylus holders for use with REVO only. The SH25 range should still be used with SP25M.

RSH3-6c-500 / 600 and RSH3-6-600 / 700 / 800 stylus holders

The RSH3-6 stylus holders for the RSP3-6 probe are suitable for applications requiring straight extensions up to 800 mm from REVO's A-axis centre of rotation. The RSH3-6c stylus holders are suitable for applications requiring cranked extensions up to 600 mm from REVO's A-axis centre of rotation.

RCP TC-2 and RCP TC-3

The thermally controlled RCP TC-2 and RCP TC-3 ports maintain stored probes at operating temperature. They are compatible with Renishaw's MRS and MRS2 rack systems.

NOTE: RCP TC-3 is for use with RSP3-6 and SFP2 only.

RCP2

The RCP2 enables rapid and repeatable changing of RSH3-6 stylus holders. It is compatible with Renishaw's MRS and MRS2 rack systems.

FCR25 flexible change rack unit

Rapid and repeatable changing of the RSH3-1 / 2 / 3 / 4 stylus holders is possible via the FCR25 triple port change rack unit, which is compatible with Renishaw's MRS and MRS2 rack systems.

FCR25 stand-off plate

The FCR25 stand-off plate should be used on all REVO installations to mount FCR25 ports to the MRS / MRS2 rack system.

PA25-RSH3 port adapter

PA25-RSH3 port adapters are required for automated changing of the RSH3-1 / 2 / 3 / 4 stylus holders into and out of the FCR25 rack. A PA25-RSH3 port adapter is included in every RSH3 and RSP3 kit.

RSP3 probes and stylus holders

RSP3 family tree - labelled